text.skipToContent text.skipToNavigation

EV Charger Cable Management Dual Retractor Top

XEVPEDCM2 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 38ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand's Cable Management EV Charging Pedestal requires three separate SKUs to be installed together for a complete product. XEVPEDCM2 is the top assembly that attaches on top of XEVPEDCM1 and contains the retractors.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cable Holders: Two retracting cable holders allow for easy cable management.

Specifications

General Info
Product Line Wiremold
Color Silver
UPC Number 786776198829
Country Of Origin China
Application Sector Commercial
Warranty Type 1-Year
Dimensions
Product Width US 6.0 in
Product Weight US 35.5 lb
Product Height US 26.4 in
Product Length US 19.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;