EV Charger Cable Management Retractor Replacement
XEVPEDCMRR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
This is a replacement retractor for XEVPEDCM2 in case of issues with the retractor(s) that come(s) with the unit.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Color | Yellow | ||
UPC Number | 786776198874 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Warranty Type | 1-Year |
Dimensions
Product Width US | 6.0 in | ||
Product Weight US | 3.8 lb | ||
Product Height US | 2.4 in | ||
Product Length US | 6.1 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |