text.skipToContent text.skipToNavigation

Discontinued - Quick Connect RJ25 6-Position, 6-Conductor Discontinued - Telephone Keystone Insert, Gray

WP3473GY On-Q
Quick Connect RJ25 6-Position, 6-Conductor Telephone Keystone Insert, White is rated 2.0 out of 5 by 1.
  • y_2026, m_11, d_5, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_WP3473GY, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT


Part of the Quick Connect family of products, this RJ25 keystone insert supports up to three telephone lines and accepts an RJ45 plug without damage. Easily terminate all four pairs using the Legrand Punch & Go Tool (AC3400). With 50 microinches of gold on contacts, this insert ensures reliable and high-quality connections. The QuickConnect termination reduces installation time, making it an efficient choice for your network setup. It is also FCC Part 68 compliant.
Color Gray
Pack Size 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easily terminate all four pairs using the Legrand Punch & Go Tool (AC3400)
  • 50 microinches of gold on contacts
  • QuickConnect termination for reduced installation time
  • FCC Part 68 compliant

Specifications

General Info
Color Gray
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Features Quick Connect Compatible
Standard CSA, cULus, RoHS
UPC Number 804428008569
Dimensions
Product Height US 0.7 in
Product Length US 6.0 in
Product Width US 4.0 in
Technical Information
Cable Type Cat5e
Termination Style Punchdown

Resources

Reviews

Rated 2 out of 5 by from Packaging Wiring Diagram Incorrect Purchased two (2) WP 3475 Quick Connect Cat5e Inserts. Wired both according to the diagram on the back of the packaging for straight through connection. Both tested out as 4 wires crossed over and two wires reversed and two wires straight through. Contacted Tech Support, was informed that the wiring diagram on the package was incorrect. The tech was kind enough to send me a PDF of the correct wiring diagram for straight through wiring.
Date published: 2021-01-14
  • y_2026, m_11, d_5, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_WP3473GY, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Will this replace older version of 4 wire connector for standard 4 wire telephone cables

Asked by: Mouse75
  • y_2026, m_11, d_5, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_WP3473GY, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT