Raritan Rack PDUs
From the ground up, Raritan PX Intelligent Rack Power Distribution Units (PDUs) are architected with components, features, and failsafes that ensure the most reliable infrastructure possible. Raritan’s innovative technologies and custom PDU designs revolutionize power and infrastructure management solutions. The Raritan Rack PDU is part of a suite of rack power distribution solutions, including inline meters, hybrid rack transfer switches, and branch circuit monitoring systems.
Rack PDU Key Benefits:
- Reliable – Innovation-led design features like built-in failover power, bi-stable latching relays, advanced alerting, proactive intelligence, circuit breaker trip forensics and alarming, and physical design elements ensure rock-solid uptime.
- Easy to Use – Our rack PDUs deliver a simple user experience for seamless physical deployment, configuration, commissioning, monitoring, and power delivery.
- Forward Thinking – Advanced hardware and intelligent software support current and future growth demands with the most advanced technology and highest power densities available in the market.
Need to speak with someone regarding rack PDUs? Our team of power experts is ready to support you.
Rack Power Distribution Specifications & Unique Features
Broadest Range of Input Power, Form Factors, and Customization
Raritan rack PDUs range from ethernet connected remote metering to outlet switching and monitoring. They support AC inputs with current from 12 Amps to 125 Amps per line, and voltages from 100VAC single-phase to 480V/277V three-phase to deliver power capacity up to 86.6kW. Form factor options include vertical 0U and horizontal 1U to 3U. Raritan PDUs can be fully customized to meet your unique application.
Industry Proven Outlet Technology
High Density Outlet Technology (HDOT®) is patented and engineered to eliminate unnecessary outlet molding and provide the most outlets per PDU form factor to support high-density rack requirements. HDOT Cx Outlets, a hybrid of IEC C13 and C19 outlets, accommodate both C20 and C14 power cables in a single Cx outlet. These innovative designs allow a single Raritan PDU to be used for multiple applications, reducing the complexity and cost of the PDU selection process.
iX Controller
The iX Controller is fully hot-swappable and the center of intelligence in Raritan power distribution solutions. It offers industrial-grade reliability, user-configurable firmware, and multilayer redundancy for failover support. Its future-proof design helps manage operations more efficiently and at lower costs.
Advanced Power Quality Monitoring, Metrics, and Alerting
Raritan intelligent rack PDUs provide forward thinking and accurate (±0.5% metering accuracy) insights for capacity planning, infrastructure scaling, troubleshooting, and efficiency improvements at the cabinet. With new and industry-first rack-level capabilities like monitoring total harmonic distortion events, voltage dips and swells, crest factor and power interruptions, you can confidently reveal and address trends regarding the health and quality of power sources and power to devices at the rack PDU power inlet, circuit breakers, and outlets
Xerus™ Technology Platform
Maximizes data center efficiency by delivering security, high compute power, advanced alerting, and complete visibility into your power chain. The Xerus Technology Platform is a stack of technologies that range from the PDU's interface to the hardware that distributes power to your servers, storage, and networking equipment. It forms the backbone of all Raritan rack power products and delivers security, insights, and seamless interoperability to DCIM and other applications via an open architecture like SNMP, MODBUS, REST based APIs, and a Redfish® API.
Raritan’s Advanced Custom Engineering options allow you to create a power distribution unit that meets your specific requirements. Capabilities range from existing model modifications to engineering new and unprecedented product applications. We work with you step-by-step to ensure every unique specification is met with the highest quality.
Resources & Downloads
Discover the all-new PX4 intelligent PDU. It combines 30+ years of battle-tested intelligence with industry-proven outlet technology for unparalleled visibility, flexibility, and security.
Learn about Raritan’s intelligent rack PDU families, different generations of controllers, technical specifications, and more.
Get detailed information about the PX4 Intelligent PDU's features, including specifications and accessories.
Visit Raritan’s website to use our simple Rack PDU Selector. Quickly filter through standard PDU configurations to locate the PDU right for your business need. If you cannot find what you are looking for, we also offer the ability to custom build PDUs to your specifications.
Explore Our Power Distribution Product Families
Provides reliable power distribution for IT equipment cabinets. It offers metering at the inlet, outlet, and PDU circuit breaker level.
A straightforward way to add real-time power and environment monitoring to basic rack PDUs. It also monitors standalone IT equipment.
Prevents downtime in cabinets with single power supply devices. It provides power metering at the inlet, outlet, and branch circuit level.