Robust, Modular Designed Server Cabinets
Nexpand is a premium configure-to-order server cabinet platform. It offers a highly configurable design with adjustable components and ready-to-ship parts, providing shorter delivery times and faster deployment. The cabinet is constructed with a lightweight, solid aluminum frame, a 3,500 lbs static load capacity, and aluminum extrusions, ensuring it will stand the test of time. The Nexpand is also ASCE 7 seismic certified with the use of specialized brackets that make it suitable for earthquake-prone areas and environments with high vibration.
Key Benefits:
- Next-Level Reliability - The Nexpand platform features a lightweight, yet solid, and highly flexible frame. It boasts a 3,500 lbs static load capacity and aluminum extrusions that ensure total reliability for the life of your data center.
- Best-In-Class Energy Efficiency - Nexpand offers optimal airflow management, with accessories designed to reduce bypass airflow and eliminate recirculation. The innovative, adjustable steel strips help seal the spaces between the cabinets and gaps providing an airtight cabinet. These optimize the IT equipment's performance and reliability and ensure that less energy is required, leading to overall facility cost savings.
- High-Level Access Security - The Nexpand platform is designed to offer standard mechanical locks and electronic locks. Electronic locks allow remote monitoring access.
Talk with a Cabinet and Containment sales expert or technical support advisor today.
Nexpand Cabinets Specifications & Features
The Nexpand cabinet platform offers a lightweight, solid frame that delivers extreme flexibility with aluminum extrusions. These extrusions allow T-slot rails to be mounted along the full interior depth and width of the cabinet.
The Nexpand cabinet door features a unique design that provides a fully integrated handle and traditional or combination locking mechanism. Locking mechanisms and any associated wiring are contained within the door, preventing damage and tampering from occurring.
The Nexpand platform features a multifunctional O-ring configuration that can be installed without tools and used in conjunction with traditional tie-wraps or Velcro straps. The Nexpand cable management rings can be flexibly mounted to any depth along the cabinet's extruded aluminum rails.
The top-of-cabinet design of the Nexpand platform rethinks power and data cable management by providing features that improve flexibility and ease of use. The Nexpand cabinet supports overhead cabling and power distribution not only through the strength of its structural frame but through a convenient and adjustable roof panel design that includes inserts for airflow containment, integrated cable relief, and cable dividers.
To efficiently guide airflow, Nexpand comes with a comprehensive set of accessories to support containment in and around the rack. The airflow management package consists of flexible, rail-mounted vertical panels with integrated cable management inside the rack and adjustable angles and seals to redirect airflow from below and between racks.
To redirect airflow and provide security, Nexpand offers side panels that can be installed before, during, or after the original installation. The side panels are subdivided horizontally, allowing them to be moved or removed easily. They are also designed to slide between two frames that are already installed. To ensure continuity, the panels are designed to provide a ground connection once locked into place.
Resources & Downloads
Download our Product Environmental Profile for Nexpand Assembled Cabinet
Download our white paper to learn about the Nexpand cabinet’s flexibility in changing data center environments
Download our white paper to learn how the Nexpand cabinet can create a sustainable data center.
Download the Cabinet Accessories Catalog to learn more about our complete universal accessories offering
Download our customer success story for a wholesale colocation provider.
Download our industry brief to explore six measures to reduce data center cost and environmental impact.
Check out our resources page for additional information on our cabinet & containment offerings.
Are you interested in hot and cold aisle containment? Explore our solutions today.
Check Out Our Other Cabinets
The LX cabinet platform is the most customizable cabinet on the market. With over 750 cable management, mounting, and airflow accessories, the LX is designed to meet the needs of the most demanding environments.
The T6 cabinet platform is perfect for “rack and stack” applications that require a robust and durable enclosure. It offers a 4,000 static and 3,500 dynamic load rating with an additional 20% of rear cable and PDU mounting space in 24” wide applications.
The T-Series cabinet platform is ideal for high-density applications that require a robust and durable enclosure solution. The T-Series is built on a fully welded, tubular steel frame that offers a 4,000 static and 3,500 dynamic load rating, making it ideal for "rack and stack” applications.