Secure, Serial-over-IP Access and Control of Serial Devices
Serial console servers, also known as terminal servers, provide IT and network administrators secure, serial-over-IP access and control of serial devices — anytime, anywhere. Raritan provides the most powerful, secure, and easy-to-use console server on the market. Our Dominion SX II provides convenient, Java-free access to servers, networking devices, security appliances, rack PDUs, virtual hosts, and wireless/telecom equipment.
Serial Console Key Benefits:
- Control Thousands of Serial Devices - Enjoy unrivaled control over servers, networking devices, security appliances, rack PDUs, virtual hosts, and wireless/telecom equipment.
- Increased Flash Memory - Powerful new hardware platform with 1GHz CPU engine, with an 8-fold increase in RAM. Increased flash memory, up to 8 GB, for storage and logging. Front panel LED's show port connection status.
- Faster Installation – Raritan offers two script-based automatic configuration methods for a fast installation and for subsequent configuration changes.
Contact our product experts today to learn more about Raritan’s KVM solutions.
Specifications & Features
Java-Free Serial-Over-IP Access
Complete CLI access and management via SSH, Telnet and Java-free web-browser, with convenient direct port access methods.
Powerful New Hardware
Features a 1 GHz processor with an 8-fold increase in memory, dual power supplies (AC & DC), dual gigabit LAN ports, auto-sensing DTE/DCE ports, 4 USB ports, laptop/KVM access, port status LEDs, and telephone modem option for all models.
Military-Grade Security
With Raritan’s Serial Console, you can meet government and military security mandates, including AES & FIPS 140-2 encryption, Common Access Card (CAC), two-factor and IEEE 802.1X authentication, and IPv6 networking.
Broad Serial Device Support
Enjoy comprehensive serial device access to a wide range of equipment with support for operating speeds of 1,200 to 230,400 bps with flexible, per-port serial options. Automatic DTE/DCE detection eliminates the need for rollover cables.
Resources & Downloads
See how Raritan’s SX II Serial Console provides powerful access and management of serially controlled devices.
Learn 5 ways that Raritan remote access technology improves business continuity, simplifies IT management and reduces costs.
Explore Our Remote Access and Control Products
Raritan provides a variety of KVM-over-IP Switches that leverage today’s Ethernet and TCP/IP networks. Our Dominion KVM-over-IP switches provide access plus unlimited IP control via LAN, WAN and the Internet.
Raritan provides a variety of non-IP KVM Switches, also known as analog or matrix switches, that provide consolidated access to multiple PCs, servers and computers.
Raritan offers KVM and Serial accessories to help maximize the functionality and manageability of your KVM switches, including DVI extenders, CIMs, converters, adapters, emulators, cables, and brackets.