text.skipToContent text.skipToNavigation
Filter Results Selecting a filter will reload the page.
Category
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Color
Color

The color of the product itself

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

SHOW MORE SHOW LESS
Installation Location
Installation Location

Where a Device is or is to be Installed

Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Has Battery
Has Battery

A Device for Converting Chemical Energy Into Electrical Energy a Group of Two or More Connected Voltaic Cells

Product Family
Product Family

Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.

Sensing Range
Sensing Range

The total Possible Sensing Capability of the Sensor, Beginning After the Deadband, and Extending Out as Far as the Sensor is Able to Reach Effectively

Operating Temperature
Operating Temperature

The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit

Product Width
Product Width

The overall width of the product.

On Function
On Function

Describes the mode of operation for devices that can be turned on, indicating whether they stay on continuously or operate on a timer or sensor.

Sensor Coverage
Sensor Coverage

Describes the total area, measured in square footage, within which a sensor can detect presence or movement.

Product Depth
Product Depth

The overall depth of a product.

Topology
Topology

The arrangement in which the Nodes of a LAN are connected to each other.

Sensor Coverage Pattern
Sensor Coverage Pattern

Describes the shape of the area that a sensor is able to detect presence or movement within, measured in degrees.

Current Draw
Current Draw

The amount of electrical current the device uses during operation, measured in amperes (or amps).

Operating Humidity
Operating Humidity

Describes the range of humidity at which a device can be utilized safely without the risk of failure or damage.

Country of Origin
Product Height
Product Height

The overall height of a product.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Sensor Technology
Sensor Technology

The technology used by a device to sense a change in signal or stimulus.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Product Length
Product Length

The overall length of a product.

Sensor Mounting Height
Sensor Mounting Height

Describes the optimal vertical distance at which a sensor should be installed to ensure reliable detection of motion or other target conditions.

Material
Material

Indicates the primary material(s) used to construct a product.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Sensor Type
Sensor Type

The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner

Daylight Sensors

4 Products available