Secure Access Made Easy
Raritan provides a variety of KVM-over-IP Switches that leverage today’s Ethernet and TCP/IP networks to provide anytime/anywhere remote access, control and management. Our industry leading, Dominion KVM-over-IP switch provides secure, reliable access and control to remote and local servers. Suitable for applications from small labs to the largest enterprise data centers.
KVM-over-IP Key Benefits:
- Increased Uptime - High performance, Java-free remote management of servers, workstations and serial devices keeps you up and running.
- Reduced OPEX - Users can troubleshoot, reconfigure, reboot, and power cycle servers remotely without the time and expense of travel.
- Secure Access – Our KVM switches meet U.S. and Canadian government mandates to provide the most secure digital KVM switches in the industry.
Contact our product experts today to learn more about Raritan’s KVM solutions.
Specifications & Features
Remote BIOS-Level Access
Dominion KX III has the industry’s highest performing and most flexible KVM-over-IP technology. Users can access Dominion KX III from LAN, WAN, Internet, mobile & dial-up, allowing admins BIOS-level access to troubleshoot, reconfigure, reboot, and power cycle servers remotely.
Ultra-High Performance 4K and 1080p
Supports access to servers with 4K video resolution (3840x2160), up to 30 frames per second with the new KX IV User Station. It also supports HD resolutions up to 1920x1080 and 1920x1200 at up to 60 frames per second with high quality 4:4:4 color for high quality images and video.
Java-Free Virtual Media
Each Dominion KX III comes equipped with virtual media to enable remote tasks, such as software installation, remote booting, and diagnostics, using the widest variety of CD, DVD, USB, internal and remote drives and images.
Military Grade Security
With Raritan’s Dominion KX III, you can meet government and military security mandates, including AES & FIPS 140-2 encryption, Common Access Card (CAC), two-factor and IEEE 802.1X authentication, and IPv6 networking.
By deploying a KVM-over-IP solution, healthcare equipment can be monitored remotely, such as at nurse stations or centralized monitoring stations, allowing hospital staff to oversee changes to patient health and avoid responding reactively to emergencies.
Resources & Downloads
Watch the KX IV-101 video to learn about Ultra HD performance for remote management.
Learn how Raritan’s Dominion KX III solves the common challenges faced in high-performance applications.
See how Ultra HD performance works using Raritan’s fourth generation KVM-over-IP switch.
Get a product demo with a KVM expert and see our KVM-over-IP solutions in action by visiting the Raritan website.
Explore Our KVM-over-IP Switches
Designed for small to midsize businesses (SMBs), Raritan’s economical Dominion® LX II enables IT, data center, lab, and network administrators to remotely manage computer and serial devices to maximize uptime, avoid travel and quickly resolve issues.
Secure and reliable KVM over IP switch that supports traditional IT/data center, labs, government, and military applications. The KX III’s high performance video capabilities are perfect for dynamic broadcast, video and control room applications.
A new level of Ultra HD performance for remote management. More powerful than any other KVM-over-IP switch, it supports unblocked, Java-free anytime, anywhere, BIOS-level remote access of servers, PC’s and workstations.