Cord Grip Fittings
Category
Brand
Brand
Choose from one of Legrand's brands.
Construction
Construction
The Act or Process of Constructing Which Includes Design and Manufacture Type
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 3"" Straight, 1.68-1.81 OD Range, Form Size 7CG30018127 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 1"" Straight, .62-.75 OD Range, Form Size 4CG1007504 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 1"" Straight, .75-.87 OD Range, Form Size 4CG1008754 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 1 1/4"" Straight, 1.12-1.25 OD Range, Form Size 5CG12512505 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 1 1/2"" Straight, 1.0-1.12 OD Range, Form Size 5CG15011255 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 1 1/2"" Straight, 1.68-1.81 OD Range, Form Size 6CG15018126 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 2"" Straight, 1.31-1.43 OD Range, Form Size 6CG20014376 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 1/4"" Straight, .25-.31 OD RangeCG25312 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 1/2"" Straight, .37-.43 OD Range, Form Size 1CG504381 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 1/2"" Straight, .43-.50 OD Range, Form Size 2CG505002 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 1/2"" Straight, .50-.56 OD Range, Form Size 2CG505622 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 1/2"" Straight, .56-.62 OD Range, Form Size 2CG506252 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 3/4"" Straight, .87-1.0 OD Range, Form Size 2CG754382 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 3/4"" 45-Degree, .56-.62 OD RangeCG7545625 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 3/4"" Straight, .43-.50 OD Range, Form Size 2CG755002 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 3/4"" Straight, .50-.56 OD Range, Form Size 2CG755622 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 3/4"" Straight, .56-.62 OD Range, Form Size 2CG756252 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 3/4"" Straight, .62-.75 OD Range, Form Size 3CG757503 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 3/4"" 90-Degree, .43-.50 OD RangeCG7590500 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 3/4"" 90-Degree, .56-.68 OD RangeCG7590688 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 3/4"" 90-Degree, .62-.75 OD RangeCG7590750 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Nylon Cord Grip, 1/2"" NPT Straight, .187-.250 OD RangeCGN50187 | Pass & SeymourNon-Metallic Cord Connectors are constructed of a durable, nylon material which offers excellent corrosion resistance, is lightweight, durable and ideal for use in damp environments.
-
Added to Favorites Go to favoritesRemove from favorites?Nylon Cord Grip, 1/2"" NPT Straight, .312-.375 OD RangeCGN50312 | Pass & SeymourNon-Metallic Cord Connectors are constructed of a durable, nylon material which offers excellent corrosion resistance, is lightweight, durable and ideal for use in damp environments.
-
Added to Favorites Go to favoritesRemove from favorites?Nylon Cord Grip, 1/2"" NPT Straight, .437-.500 OD RangeCGN50437 | Pass & SeymourNon-Metallic Cord Connectors are constructed of a durable, nylon material which offers excellent corrosion resistance, is lightweight, durable and ideal for use in damp environments.
-
Added to Favorites Go to favoritesRemove from favorites?Nylon Cord Grip, 1/2"" NPT Straight, .562-.625 OD RangeCGN50562 | Pass & SeymourNon-Metallic Cord Connectors are constructed of a durable, nylon material which offers excellent corrosion resistance, is lightweight, durable and ideal for use in damp environments.
-
Added to Favorites Go to favoritesRemove from favorites?Stainless Steel Cord Grip, 1/2"" Straight, .50-.56 OD RangeCGSS50562 | Pass & SeymourThe Pass & Seymour series of corrosion-resistant cord connectors feature a body and compression nut made of Type 304 stainless steel with exceptional tensile strength and the highest levels of durability in severely corrosive environments. All stainless steel cord grips include an embedded Buna-N O-Ring.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 1/2"" Straight, .56-.62 OD Range, Form Size 3CG506253 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 1/2"" 90-Degree, .25-.31 OD RangeCG5090312 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Aluminum Cord Grip, 1/2"" 90-Degree, .37-.43 OD RangeCG5090438 | Pass & SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Nylon Cord Grip, 1/2"" NPT 90-Degree, .125-.187 OD RangeCGN5090125 | Pass & SeymourNon-Metallic Cord Connectors are constructed of a durable, nylon material which offers excellent corrosion resistance, is lightweight, durable and ideal for use in damp environments.
Added to Your Shopping Cart
Product Availability by Store Location
Hours