Legrand Rack and Stack Cabinets
Designed for shipping with equipment pre-loaded, our T-Series and T6 cabinet platforms can be paired with our unique packaging and shipping solution, making them safe to ship fully loaded. The packaging solution has been tested to ISTA 3B for a 3,500 lbs dynamic load capacity and is available with everything needed to ship a fully loaded cabinet.
Key Benefits:
- Rack and Stack Packaging Solution – A shock pallet solution with corrugated sides and a top sleeve designed to protect the rack during shipping, as well as specially designed loading ramps, shipping sleeves, and wooden crate options.
- Faster Deployment – Fully populated Rack and Stack ready cabinets reduce the time and cost of installation and deployment.
- High Load Capacity – With a dynamic load rating of 4,000 lbs, our Rack and Stack cabinets are designed to meet the highest density IT equipment needs.
Are you interested in learning how Legrand cabinets can be customized for your unique needs? Talk to the experts at Legrand.
The T6 cabinet platform is perfect for Rack and Stack applications that require an extremely robust and durable enclosure. It offers a 5,000 static and 4,000 dynamic load rating with an additional 20% of rear cable and PDU mounting space in 24” wide applications.
The T-Series cabinet platform is ideal for high-density applications that require an extremely robust and durable enclosure solution. T-Series is built on a fully welded, tubular steel frame that offers a 5,000 static and 4,000 dynamic load rating, making it ideal for Rack and Stack applications.
Resources & Downloads
Download the Cabinet Accessories Catalog to learn more about complete universal accessories offering.
Download our data sheet to learn more about our Rack and Stack solutions.
Check out our resources page for additional information on our cabinet & containment offerings.
Legrand’s Data, Power & Control division delivers a broad portfolio of expertly engineered solutions for data centers and building network infrastructures. We start by understanding your challenges and then bring technical expertise and innovative solutions to help you optimize for today and plan for tomorrow.
Data, Power, and Control Brands
Are you interested in hot and cold aisle containment? Explore our solutions, today.