text.skipToContent text.skipToNavigation
Wire Mesh Grips

Wire Mesh Grips

Take the strain off of you while you’re on the most demanding jobs. Flexcor® Wire Mesh Grips absorb and relieve direct pull, maintaining critical electrical connections in indoor and outdoor applications. 

Category Names 
Brand 
Brand

Choose from one of Legrand's brands.

Color 
Color

The color of the product itself

Type 
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Mounting 
Mounting

Something that Serves as a Support, Setting, or Backing for the item

Voltage 
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Amperage 
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Contact Configuration 
Contact Configuration

Different Switching Functions of the Relay Contacts

Capacity 
Capacity

The Load for Which a Generating Unit, Generating Plant or Other Electrical Apparatus is Rated Either by the User or by the Manufacturer, Electrical Phenomenon Whereby an Electric Charge is Stored

Contact Rating 
Contact Rating

The Voltage, Current, and Power Capacities of Relay Contacts Under Specified Environmental Conditions

Cable Typel 
Cable Type

The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers

Construction 
Construction

The Act or Process of Constructing Which Includes Design and Manufacture Type

Load 
Load

The Maximum Amount of Power Which the item can withstand or Operate without any performance Loss

SHOW MORE SHOW LESS
910 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3