text.skipToContent text.skipToNavigation
Filter Results Results refresh instantly as you filter.
Product Type
Product Type

Select a Product Type to find products that share the same basic form and function, such as switches, cables, panels, or electrical boxes.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Availability
Availability

Product is available to buy on Legrand.us

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Box Cover Position
Box Cover Position

The placement or arrangement of the cover on the electrical box, such as top, side, or bottom mounted.

Material
Material

Indicates the primary material(s) used to construct a product.

Number of Gangs
Number of Gangs

The amount of switches on the plate.

Color
Color

The color of the product itself

Product Depth
Product Depth

The overall depth of a product.

Product Width
Product Width

The overall width of the product.

Brand
Brand

Choose from one of Legrand's brands.

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Floor Boxes

14 Products available