Purpose-Built to Meet the Most Demanding Requirements
A unique cabinet solution for applications that require engineering services. Our engineering team will work with you to create a cabinet design to meet your requirements for the data center. Our in-house CAD design capabilities and automated cellular manufacturing facilities allow us to provide specialized products at competitive prices, with aggressive lead times.
Key Benefits:
Engineer to Order – Our customizable cabinets are built from the ground up, meeting all individual requirements for the most demanding environments.
Wide Array of Sizes – Offering a wide array of cabinet sizes from heights of 42U to 52U, depths from 36" to 52", and widths from 24" to 36"
Superior Cable Management – Cable management can be customized to you application, and entry holes can be relocated throughout the cabinet, reducing the amount of wiring needed.
Improved Thermal Management – Cabinets are be designed with fully welded steel construction to prevent airflow leakage and improves efficiency.
Are you interested in learning how Legrand cabinets can be customized for your unique needs? Talk to the experts at Legrand.
Explore Our Customizable Cabinets
The LX cabinet platform is the most customizable cabinet on the market. With over 750 cable management, mounting, and airflow accessories, the LX is designed to meet the needs of the most demanding environments.
The T6 cabinet platform is perfect for Rack and Stack applications that require an extremely robust and durable enclosure. It offers a 5,000 static and 4,000 dynamic load rating with an additional 20% of rear cable and PDU mounting space in 24” wide applications.
The T-Series cabinet platform is ideal for high-density applications that require an extremely robust and durable enclosure solution. T-Series is built on a fully welded, tubular steel frame that offers a 5,000 static and 4,000 dynamic load rating, making it ideal for Rack and Stack applications.
These racks are the ideal foundation to keep pace with continually evolving Broadcast and Cable Headend environments. The Barracuda Equipment Rack provides and adaptable, robust platform to manage ever-changing hardware, power, grounding, isolation, cabling, and thermal issues associated with new technologies.
Resources & Downloads
Download the Cabinet Accessories Catalog to learn more about complete universal accessories offering.
Download our data sheet to learn more about our Rack and Stack solutions.
Download our data sheet to learn more about our T-Series Cabinet.
Discover what options and features the Barracuda Equipment Racks have to offer.
Learn more about our cabinet and containment solutions through our resource page, where you can download success stories, data sheets, white papers, and watch videos.
Legrand’s Data, Power & Control division delivers a broad portfolio of expertly engineered solutions for data centers and building network infrastructures. We start by understanding your challenges and then bring technical expertise and innovative solutions to help you optimize for today and plan for tomorrow.
Data, Power, and Control Brands
Are you interested in hot and cold aisle containment? Explore our solutions today.