text.skipToContent text.skipToNavigation

Raised Floor Boxes

Category Names 
Brand 
Brand

Choose from one of Legrand's brands.

Number of Gangs 
Number of Gangs

The amount of switches on the plate.

Cable Entry 
Cable Entry

The Type/Specification of the Access Points Where the Cables are Made to Enter or Exit.

Amperage 
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Type 
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Number of Knockouts 
Number of Knockouts

How many knockouts are there in the product

Number of Outlets 
Number of Outlets

The Different Types of Receptacles Providing a Place in a Wiring System Where Current can be Taken to Supply Electrical Devices

Mounting Type 
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Construction 
Construction

The Act or Process of Constructing Which Includes Design and Manufacture Type

Product Family 
Product Family

Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.

SHOW MORE SHOW LESS
Color 
Color

The color of the product itself

SHOW MORE SHOW LESS
Product Width 
Product Width

Width of product

SHOW MORE SHOW LESS
396 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3