text.skipToContent text.skipToNavigation
Image showing copper cabling connecting to a patch panel

Compact Mounting Solutions

​​​​​​​
​​​​​Legrand work area outlet mounting solutions provide a low-profile compact design that blend with most environments and come with a textured finish. Options include faceplates, surface mount boxes (SMBs), and furniture plates. Legrand’s work area plates accept our HDJ, TracJack, and TechChoice KT2J/KS (keystone) jack configurations.  All work area outlets include mounting hardware and a label field.
Filter Results Results refresh instantly as you filter.
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

SHOW MORE SHOW LESS
Mounting
Mounting

Something that Serves as a Support, Setting, or Backing for the item

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Number of Ports
Number of Ports

The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and

SHOW MORE SHOW LESS
Number of Gangs
Number of Gangs

The amount of switches on the plate.

Compatibility
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

SHOW MORE SHOW LESS
Color
Color

The color of the product itself

SHOW MORE SHOW LESS
Finish
Finish

Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.

Orientation
Orientation

The Position or Alignment Relative to Points of the Compass or Other Specific Directions

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Material
Material

Indicates the primary material(s) used to construct a product.

Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Wall Plate Type
Wall Plate Type

Refers to the style or intended usage of a wall plate.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

82 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3