text.skipToContent text.skipToNavigation

Obtaining 192 Fibers Per RU is easier than ever before

The acclAIM fiber connector addresses ever-increasing optical fiber density challenges with a compact conversion adapter that replaces the traditional MPO-to-LC cassette. Thus, the acclAIM fiber connector enables ultra-high-density configurations and higher patch field density to increase space utilization efficiency. The acclAIM solution offers double the density of a typical high-density LC 24-fiber cassette (96 fibers per rack unit), providing 192 fibers per rack unit in the same space, or up to 288 fibers per rack unit, effectively doubling the capacity of ultra-high-density fiber solutions.


“The Legrand acclAIM product was selected based on its performance specifications and design utilizing MDC connectors which allow for easy, safe removal/insertion and transposals in a high-density presentation.” -DC220 Colocation

The acclAIM Connector:

Unlock Network Efficiency

Increase density, while improving upon functionality with acclAIM’s direct-mating breakout design.

Double The Density

acclAIM solutions can double the network density compared to LC connectors, allowing for greater scalability without expanding the data center footprint.

288 Fibers Per RU

Accommodating up to 288 Fiber per RU enables 2x more density than UHD LC solutions, allowing greater density while maintaining the same breakout functionality and administration of cassette-based solutions.

UHD+ – Density With 12x The Finger Space

Compare 1.5 inches of hand/finger clearance to just 1/8 inch of space with LC, which enables 12x the finger space within doubled density in the same footprint.

graphic of person's hands installing the acclAIM products from above

Visit the acclAIM Fiber Solution page to learn about the entire product set and solutions it provides for data centers.