text.skipToContent text.skipToNavigation

Recessed Poke-Thru Devices

Recessed poke-thru devices are an industry standard, but they’re often limited to certain areas. Not anymore. Our recessed poke-thru devices can be installed throughout a building, no matter where you need them. With versatility like never before, choose from a wide range of options that bring connections to the floor – and evolve with the future.
Filter Results Results refresh instantly as you filter.
Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Floor Type
Floor Type

Floor construction product is designed to work in

Cover Style
Cover Style

Refers to the style and design of cover used by the product for a specific application and/or aesthetic.

Core Hole Size
Core Hole Size

Physical Dimensions of the hole

Product Family
Product Family

Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.

SHOW MORE SHOW LESS
Knockout Size
Knockout Size

Physical dimension of the knock-out size, could be diameter or a range

Number of Knockouts
Number of Knockouts

How many knockouts are there in the product

Service Capacity
Service Capacity

Denotes the number of different services that can be used within a product as a result of separated internal compartments, including electrical, low voltage, water, air, and more.

Material
Material

Indicates the primary material(s) used to construct a product.

Color
Color

The color of the product itself

SHOW MORE SHOW LESS
Fire Rating
Fire Rating

The Period of Time a Building or Building Component Maintains the Ability to Confine a Fire or Continues to perform a Given Structural Function or Both, as Determined by Tests Prescribed in Section 703

Prewired
Is the Device Prewired?

Denotes whether a product comes prewired for quicker installation.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

SHOW MORE SHOW LESS
Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Country of Origin
330 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3