Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Installation Location
Where a Device is or is to be Installed
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Output Voltage
The Voltage Measured at the Output Terminals of a Power Supply
Operating Temperature Max
Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.
Number of Relays
Denotes the number of controlled loads a device can support.
Number of Connections
The number of connections a product is able to make to other devices.
Product Height
The overall height of a product.
Product Width
The overall width of the product.
Product Depth
The overall depth of a product.
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Warranty Type
The product warranty that accompanies the specific product.
Wattstopper PLUS
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS DALI Panel, SilverECU-DALI-ENC WattstopperThe DALI Panel simplifies deploying DALI-based lighting controls using Wattstopper PLUS system.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS Relay Panel Enclosure - 0 RelaysEN-RPA0R120-347V WattstopperThe EN-RPA0R120-347V is a Relay Panel EnclosureOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS Relay Panel ModuleEN-RPM-24C-GB2 WattstopperThe EN-RPM-24C-GB2 is a Relay Panel Module
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsWattstopper PLUS Dimming Relay Panel, 24 ContactsEN-CP24-10V WattstopperThe EN-CP panel provides high-power switching and 0-10V dimming between groups of luminaires and the GreenBus™ communication network.Other Options Available