

Wattstopper PLUS Relay Panel Module
EN-RPM-24C-GB2
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The EN-RPM-24C-GB2 is an electronic retrofit module that enables existing relay panels/boxes to be integrated with Encelium X. The Relay Panel Module can be installed in most standard relay panels utilizing existing electrical wiring and relays. It is mounted in the center of the existing panel (replaces old circuiting) and is wired to the existing relays in the panel.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Type | Relay Module | ||
Application Sector | Commercial, Residential | ||
Product Line | Wattstopper | ||
Country Of Origin | Canada | ||
Installation Location | Enclosure | ||
Warranty Type | 5-Year | ||
UPC Number | 840356701691 |
Dimensions
Product Depth US | 2.3 in | ||
Product Height US | 1.8 in | ||
Product Width US | 14.5 in | ||
Product Weight US | 0.39 kg |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Technical Information
Current Draw | 1.6 A | ||
Number of Connections | 2 | ||
Connector Type | GreenBus, Terminal Block | ||
Compatibility | Wattstopper PLUS, Wattstopper PLUS Wireless | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | DIN Rail | ||
Number of Relays | 24 | ||
Operating Temperature Max | 140 °F | ||
Output Voltage | 24 V |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1