text.skipToContent text.skipToNavigation
Poke THru device in carpeted floor

Poke-Thru Electrical Wiring Devices

Not every poke-thru device is the same. With the largest line in the industry, explore options that range from small to large with a variety of covers for every application.

Use this configurator to specify a single box or create a bill of material for an entire building using multiple Evolution series products.


Learn more about the countless benefits the Evolution Series Poke-Thru has to offer.

Filter Results Results refresh instantly as you filter.
Category
Filter by Category

Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.

SHOW MORE (-2) SHOW LESS
Core Hole Size
Core Hole Size

Physical Dimensions of the hole

SHOW MORE (1) SHOW LESS
Product Type
Product Type

Select a Product Type to find products that share the same basic form and function, such as switches, cables, panels, or electrical boxes.

SHOW MORE (11) SHOW LESS
Product Series
Product Series

Filter to collections of related products that share a common design, technology, or purpose. Products within the series either maintain a cohesive brand / style identity or work together to serve a particular solution.

SHOW MORE (4) SHOW LESS
Cover Style
Cover Style

Refers to the style and design of cover used by the product for a specific application and/or aesthetic.

Floor Type
Floor Type

Floor construction product is designed to work in

Material
Material

Indicates the primary material(s) used to construct a product.

Knockout Size
Knockout Size

Physical dimension of the knock-out size, could be diameter or a range

Number of Knockouts
Number of Knockouts

How many knockouts are there in the product

Color
Color

The color of the product itself

SHOW MORE (7) SHOW LESS
Fire Rating
Fire Rating

The Period of Time a Building or Building Component Maintains the Ability to Confine a Fire or Continues to perform a Given Structural Function or Both, as Determined by Tests Prescribed in Section 703

Service Capacity
Service Capacity

Denotes the number of different services that can be used within a product as a result of separated internal compartments, including electrical, low voltage, water, air, and more.

Prewired
Is the Device Prewired?

Denotes whether a product comes prewired for quicker installation.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

SHOW MORE (7) SHOW LESS
Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

549 Products available
  • 1(current)
  • 2
  • 3