text.skipToContent text.skipToNavigation
Filter Results Selecting a filter will reload the page.
Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Cover Style
Cover Style

Refers to the style and design of cover used by the product for a specific application and/or aesthetic.

Prewired
Is the Device Prewired?

Denotes whether a product comes prewired for quicker installation.

Material
Material

Indicates the primary material(s) used to construct a product.

Service Capacity
Service Capacity

Denotes the number of different services that can be used within a product as a result of separated internal compartments, including electrical, low voltage, water, air, and more.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Floor Type
Floor Type

Floor construction product is designed to work in

Knockout Size
Knockout Size

Physical dimension of the knock-out size, could be diameter or a range

Core Hole Size
Core Hole Size

Physical Dimensions of the hole

Number of Knockouts
Number of Knockouts

How many knockouts are there in the product

Surface Style

197 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3