Critical Power Monitor by Starline
The Starline Critical Power Monitor (CPM) is a revenue-grade meter that provides real-time voltage, current, and power data with configurable alarms to ensure operations managers are always the first to know if an issue arises. The CPM provides one of the widest features set available in a metering platform and can be used in conjunction with Starline Busway or as a standalone solution.
CPM Key Benefits:
- Real-time Monitoring – The Critical Power Monitor puts actionable data at your fingertips, allowing you to make purposeful energy management decisions.
- Flexibility – The CPM offers flexibility to operators by supporting multiple protocols running concurrently and allowing users to disable individual protocols.
- Security – The CPM provides the latest in IoT security enhancements to ensure your network is always protected.
Contact our product experts today to discuss how Starline's Critical Power Monitor can meet your specific power requirements.
Critical Power Specifications & Features
Busway Integration
The Critical Power Monitor can be integrated into Starline Track Busway end feeds, implemented at the branch circuit level in a plug-in unit, or used as a standalone meter.
BMS/DCIM Integration
The CPM leverages standard Ethernet and serial communication protocols for seamless integration with any BMS or DCIM solution. Standard support protocols include Modbus, SNMP, TCP/IP, HTTP(S), Telnet, SSH and BACNet.
Integral Webpages
The Starline Critical Power Monitor deploys standard integral web pages to easily configure meter attributes and view real-time data.
Metering Accessories
The Starline CPM is available with optional accessories. From meters for measuring neutral current or temperature, to connectivity for 802.1n Wi-Fi, Starline provides metering accessories to meet your needs.
Resources and Downloads
Learn more about Starline’s flexible Critical Power Monitor product.
Learn more about how Starline’s Critical Power Monitor delivers reliability.
Critical Power Monitor Applications
End Feed metering provides revenue-quality power data ensuring load-balancing and power capacity information is readily available.
Starline plug-in unit metering was designed to minimize the footprint needed within plug-in units to maximize plug density options for installation.
The CPM standalone meter provides revenue-grading metering capabilities for both new installation and retrofit applications, with both AC and DC voltages available.
Explore Our Track Busway Systems
The T1 series is an all-in-one lighting and power solution in a lightweight design, allowing end users to have adaptability for changing retail and office environments.
The T2 series is designed to support lighting and other small loads such as security cameras, cord reels, and speakers, for commercial and industrial facilities.
The T3 series provides sizeable power for industrial, laboratory, or mission critical environments where floorspace is at a premium, and recurrent changes and uptime are essential for growth and success.
The T5 series is designed for mission critical environments where uptime is paramount, and flexible, high-amperage power solutions are required for constantly evolving needs.