text.skipToContent text.skipToNavigation

Track Busway T2 Series by Starline


The Starline Track Busway T2 series is the ideal power distribution solution for overhead power, data, and lighting in light-industrial and retail applications that require lower amperages. Starline Track Busway features a continuous open-channel access slot over the entire length of the track which allows for quick and easy modifications for future expansions.

T2 Key Benefits:

  • Customization - Starline busway can be designed to the unique specification of any power or lighting application, simplifying the management of facilities.
  • Flexibility and Scalability - Starline systems open-channel design allows for changes eliminating complicated rewiring or outside labor.
  • Reduced Costs - The system is quick and easy to install, reducing the time and labor required for installation and future modifications.

Contact our product experts today to discuss how Starline's T2 Series can meet your specific power requirements.

T2 Specifications & Features

System Rating


The system is rated up to 600V AC or DC and offers higher capacity of 100 amps in a lightweight design compared to other power distribution methods. Housing configurations include 4-pole at 300 volts (60 amp) & 4-pole at 600 volts (100 amp). The T2 series is fully tested by UL and ETL to comply with UL 857 standard.

Image showing busway broken into pieces for explanation

Busbar Design


The T2 series can be customized to meet the unique power requirements of facilities with straight, elbow, and tee sections that form an overhead power grid. The busway is lightweight, easy to manage, and offers a rugged frame built for reliability.

Image showing inside of Track Busway busbar design

Plug-In Unit Design


Starline’s unique twist-in-lock connection design for plug-in units ensure the fastest and most reliable installation. Additionally, plug-in units can be configured to the unique power demands of each application.

Image showing Starline Plug-In design


Visit the Starline website to learn more about the T2 series and access additional product literature.

Resources & Downloads

Explore Our Other Track Busway Systems


Legrand’s Data, Power & Control division delivers a broad portfolio of expertly engineered solutions for data centers and building network infrastructures. We start by understanding your challenges and then bring technical expertise and innovative solutions to help you optimize for today and plan for tomorrow.

Looking for a represnetative for your Starline questions?