
HDJ 6 PORT SINGLE GANG FACEPLATE WITH LABEL FIELD
403HDJ12-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
HDJ faceplates are available in 1, 2, 3, 4 & 6 port in a single gang and 6 & 12 port in a double gang. HDJ faceplates support rear load installation of HDJ copper series jacks and HDFM fiber modules. All faceplates include label fields.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Textured finish hides scuffs
- Oval mounting holes: Assists proper alignment.
- compatible with all HDJ adapters and connectors, including shielded: Blends with most environments
- Low profile design: Supports TIA/EIA 606 standard.
- Recessed label fields: Recessed label fields: Supports TIA/EIA 606 standard.
- Accepts snap-in High Density Jacks (HDJ): Easily field configured.
Specifications
General Info
Color | Black | ||
Type | Faceplate | ||
Finish | Textured | ||
Application Sector | Commercial, Industrial | ||
Product Line | Ortronics | ||
Country Of Origin | Taiwan, Province Of China | ||
Included | Label Field |
Dimensions
Product Depth US | 0.31 in | ||
Product Height US | 4.5 in | ||
Product Width US | 2.74 in |
Technical Information
Compatibility | HDJ | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box Mounted | ||
Number of Gangs | 1 | ||
Number of Ports | 2 | ||
Operating Temperature | -10°-60°C | ||
Operating Temperature Max | 60 °C | ||
Operating Temperature Min | -10 °C | ||
Orientation | Vertical |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I AM LOOKING FOR A 2 PORT 1 GANG FACEPLATE WHICH WILL HOUSE THIS JACK. OR-TJ600-43 TRACJACK C6 CLARITY568A/B
Hello, here is your part # 40300549
Date published: 2024-01-09
Bazaarvoice SAP Hybris Integration Version 2.8.1