Quick Connect RJ25 6-Position, 6-Conductor Telephone Keystone Insert, White, 10-Pack
WP3473WH10
On-Q
Quick Connect RJ25 6-Position, 6-Conductor Telephone Keystone Insert, White is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$32.46 USD
Part of the Quick Connect family of products, this RJ25 keystone insert supports up to three telephone lines and accepts an RJ45 plug without damage. Easily terminate all four pairs using the Legrand Punch & Go Tool (AC3400). With 50 microinches of gold on contacts, this insert ensures reliable and high-quality connections. The QuickConnect termination reduces installation time, making it an efficient choice for your network setup. It is also FCC Part 68 compliant.
Pack Size
10-PK
- 1-PK
- 10-PK
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Jack | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Features | Quick Connect Compatible | ||
| Standard | CSA, cULus, RoHS | ||
| UPC Number | 804428025498 |
Dimensions
| Product Height US | 0.7 in | ||
| Product Length US | 6.0 in | ||
| Product Width US | 4.0 in |
Technical Information
| Cable Type | Cat5e | ||
| Termination Style | Punchdown |
Resources
Supporting Document
Catalog
Cutsheet
Reviews
Rated 2 out of
5
by
PC Doc from
Packaging Wiring Diagram Incorrect
Purchased two (2) WP 3475 Quick Connect Cat5e Inserts. Wired both according to the diagram on the back of the packaging for straight through connection. Both tested out as 4 wires crossed over and two wires reversed and two wires straight through. Contacted Tech Support, was informed that the wiring diagram on the package was incorrect. The tech was kind enough to send me a PDF of the correct wiring diagram for straight through wiring.
Date published: 2021-01-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will this replace older version of 4 wire connector for standard 4 wire telephone cables
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3476WH10 | On-Q
Quick Connect RJ45 Cat 6 T568 A/B Keystone Insert
$84.86
