text.skipToContent text.skipToNavigation

Discontinued - Universal Circuit Board Mounting Bracket

AC1011 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Provide a clean and organized solution for installing third-party security controllers in the On-Q enclosure with this bracket.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • RJ45 ports labeled 1 thru 6
  • Fits in any On-Q enclosure

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin United States
Standard RoHS
UPC Number 804428026709
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Thickness 18 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have an alarm circuit board that I need to install, what product can I use for this, I have a metal on q Panel to install this in and it is a vista 20 p circuit board. Thank you. 

Asked by: Greg2815
AC1011
Answered by: Wiremold Tech Support
Date published: 2020-12-04
  • y_2025, m_7, d_1, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AC1011, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT