1-Gang Pre-configured Wall Plate with One F-Type Coupler, White
TPCATVW
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$3.87 USD
Enhance your connectivity with the 1-Gang Pre-configured Wall Plate featuring one F-Type Coupler. This single gang wall plate includes an F-type coax connector, providing a reliable and secure connection. The mar-resistant wall plate ensures durability and maintains a clean appearance. Designed to fit standard size single gang electrical boxes, it offers easy installation. The wall plate is made from nickel-plated steel, ensuring long-lasting performance. The connector is threaded at each end for secure and straightforward connections.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Enhance your connectivity with the 1-Gang Pre-configured Wall Plate featuring one F-Type Coupler. This single gang wall plate includes an F-type coax connector, providing a reliable and secure connection. The mar-resistant wall plate ensures durability and maintains a clean appearance. Designed to fit standard size single gang electrical boxes, it offers easy installation. The wall plate is made from nickel-plated steel, ensuring long-lasting performance. The connector is threaded at each end for secure and straightforward connections.
- Mar-resistant wall plate
- Fits standard size single gang electrical box.
- Wall plate dimension is Standard size.
- Nickel-plated steel.
- Connector is threaded at each end.
Specifications
General Info
| Color | White | ||
| Product Type | Coupler, Wall Plate | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Mexico | ||
| Wall Plate Size | Standard Size | ||
| Wall Plate Type | Coaxial, Preconfigured | ||
| Standard | UL, cULus, RoHS | ||
| UPC Number | 785007247534 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 4.68 in | ||
| Product Width US | 2.93 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.1 in |
Resources (2)
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
How do I get pricing for Wesco Distribution?
Thanks for reaching out to Legrand. You can receive pricing for all of our products by contacting us via email at av.pricing@legrand.com or via phone at 866-977-3901 opt 1 opt 3.
Date published: 2024-01-18
what is the MHZ Rating ?
These are rated to 1GHz.
Date published: 2021-11-18
Why does this say its "Brown" but the picture shows Ivory
With the site going through a migration, some pictures were mis-assigned. We are working to correct these as we find them.
Date published: 2020-12-04
do these plates have only an in and out or can I use it and have the in and out of my Coax go either way.
Hello,
This device can be two way depending on what the other end of the wire is connected to. There's a no "in" or "out" designation on the piece. You can use it bi-directionally.
Thank you.
Date published: 2019-03-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRBKCCD4 | radiant Collection
$31.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRGCC4 | radiant Collection
Spec-Grade 15A GFCI receptacle with tamper-resistance, self-tests every 3 seconds.
$39.98
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26WCC10 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.63
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TPTE1BK | On-Q
1-Gang Pre-configured Wall Plate with One RJ11 Telephone Jack
$3.87
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TPTE2W | On-Q
1-Gang Pre-configured Wall Plate with Two RJ11 Telephone Jacks
$7.70