text.skipToContent text.skipToNavigation

I-Beam Hold Down Clamp/Expansion Guide

T-A802-02-S6 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Hold Down Clamp firmly attached the cable tray to the flange of an I-beam type support.
  • Includes (2) 1/2'' x 5/8'' screws and (1) 1/2'' x 1 1/2'' screw.
  • Expansion Guide attaches the clamp to the flange of an I-beam type support, allowing movement of the tray side rail due to thermal contraction and expansion.
  • Includes (1) 1/2'' x 1 1/2'' screw.
  • No drillign is required for either installation

Specifications

General Info
Finish Stainless 316
Product Line Cablofil
Country Of Origin China
Dimensions
Product Depth US 2.0 in
Product Height US 2.548 in
Product Volume US 0.009 cu ft
Product Width US 3.0 in
Product Weight US 0.68 lb

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;