text.skipToContent text.skipToNavigation

Medium Base Lampholder

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Medium base, outlet to lampholder, 2 pole, 2 wire.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested design.

Specifications

General Info
Color Brown
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Standard CSA Listed
UPC Number 785007610000
Dimensions
Product Height US 4.5 in
Product Length US 0.75 in
Product Width US 3.13 in
Technical Information
Amperage 600 A
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Would the 24" tray fit within a 24" raised floor, or would it need to be less 24" ie. 20" wide?

Asked by: Alberto
Pedestals are typically 24" on center, meaning the cable tray would need to be less than 24" wide. It is common for 20" wide wire mesh tray to be used under raised floors.
Answered by: Cablofil Tech Support
Date published: 2026-04-17

Can I get electro plated tray painted black?

Asked by: Richard cavaluzzi
Cablofil's factory painted mesh tray is powder coated over plain steel; however, electro-plated EZ tray can be field painted. Cablofil recommends Dry Fall paint for trays installed in ceilings.
Answered by: Cablofil Tech Support
Date published: 2026-04-08

How do i go about getting a step file or slprt file for this cable tray, or any other part?

Asked by: Anonymous
Please send an email to Cablofil tech support at technical.support-CAB@legrand.us.
Answered by: Cablofil Tech Support
Date published: 2025-12-11

Is this wire basket UL and/or CE rated? The stainless steel version.

Asked by: jrico
Stainless steel wire mesh cable tray labels include a cULus and CE logo. The National Electric Code does not recognize stainless steel cable tray as an equipment grounding conductor. Therefore, the UL logo applies to load testing, not grounding.
Answered by: Cablofil Tech Support
Date published: 2025-12-02

Can electroplated zinc finished cable tray (ie CF105 4" High Side Rail) be used in a ISO 07 Cleanroom?

Asked by: FPineiro
We recommend powder coated or stainless steel wire mesh tray be used in cleanroom environments.
Answered by: Cablofil Tech Support
Date published: 2025-08-23

What is the size, or gauge, is the wire used in the construction of Cablofil tray?

Asked by: Anonymous
As the original inventor and world’s largest manufacturer of welded wire mesh cable tray, Cablofil cable tray products have many unique and patented features. Cable tray manufacturers have traditionally used a common wire size throughout the entire tray. Through our research and design efforts, Cablofil has discovered that certain wires in the cable tray are load bearing and other wires are not load bearing. Our cable tray design takes this into account. The top longitudinal wire and the cross wires are 5.9mm. All other longitudinal wires are 3.9mm. This unique combination of wire sizes, patented in the United States and around the world, allows Cablofil cable trays to be stronger than the competitors that must use all 4mm diameter wires to achieve comparable load capacity. Please reference our load table on catalog page A.6
Answered by: Cablofil Tech Support
Date published: 2025-03-31

For installation within a PLC panel, is it recommended to use stainless steel bolts and screws?

Asked by: JScott
Cablofil recommends using stainless steel hardware with stainless steel wire mesh cable tray.
Answered by: Cablofil Tech Support
Date published: 2025-07-04

How can I get solidworks or DXF models?

Asked by: Robert Legg
Please reach out to the Tech Services team at technical.support-CAB@legrand.us.
Answered by: Cablofil Tech Support
Date published: 2024-10-03
  • y_2026, m_9, d_9, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_30
  • loc_en_US, sid_61, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT