
Discontinued - Plug and Connector
101
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by SA440BKCC10
Double pole, Double wire, Clamptite Plug.� Light duty.� 15 amp, 125 volt, Black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Replaced by Part Number | SA440BKCC10 | ||
Standard | UL Listed | ||
UPC Number | 785007110104 |
Technical Information
Amperage | 15 A | ||
Voltage | 125.0 V |
Resources
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the size, or gauge, is the wire used in the construction of Cablofil tray?
As the original inventor and world’s largest manufacturer of welded wire mesh cable tray, Cablofil cable tray products have many unique and patented features. Cable tray manufacturers have traditionally used a common wire size throughout the entire tray. Through our research and design efforts, Cablofil has discovered that certain wires in the cable tray are load bearing and other wires are not load bearing. Our cable tray design takes this into account. The top longitudinal wire and the cross wires are 5.9mm. All other longitudinal wires are 3.9mm. This unique combination of wire sizes, patented in the United States and around the world, allows Cablofil cable trays to be stronger than the competitors that must use all 4mm diameter wires to achieve comparable load capacity. Please reference our load table on catalog page A.6
Date published: 2025-03-31
For installation within a PLC panel, is it recommended to use stainless steel bolts and screws?
Cablofil recommends using stainless steel hardware with stainless steel wire mesh cable tray.
Date published: 2025-03-25
How can I get solidworks or DXF models?
Please reach out to the Tech Services team at technical.support-CAB@legrand.us.
Date published: 2024-10-03
what is the load for cf 54/100 and cf105/200 - 500 for 3-meter span
Cablofil recommends wire mesh cable tray be supported on 5'-8' spans.
Date published: 2024-11-08
BE105/450BL IS THIS A VALID PART NUMBER
Yes. This is a blind end with a black powder coat finish for Cablofil's 4" x 18" wire mesh tray.
Date published: 2024-05-08
Can this model be rated for 480v using 3c/2 TC-ER cable?
Cable tray does not have voltage ratings. This tray rated cable can be installed in any cable tray.
Date published: 2024-03-28
How do I determine the intervals at which I require Expansion Splice Kits (EZ-2)? I cannot see that information in the Installation Guide.
The spacing between expansion splices is determined from the temperature differential and straight tray footage between bends. NEMA VE2/NEMA BI50016 standards publish a table used to determine this spacing. As an example, for a temperature differential of 25 degrees Fahrenheit, expansion splices should be used with wire mesh cable tray every 512 feet between bends. It is rare that expansion comes into play with wire mesh cable tray. For additional information, please reach out to Cablofil tech support at technical.support-CAB@legrand.us
Date published: 2024-03-12
I am making sweeping 90s out of 18" basket tray. I always use 9 cuts out of the side to make my 90. My supervisor says it only takes 8. If I make one with 8 it is an incomplete 90. Can you provide me with the correct documentation for making a sweeping 90
I would say you are correct. On page 18 of the Legrand Installation Guide, shows 9 cuts are needed for a sweep 90 on an 18" wide cable tray.
Date published: 2024-05-21
Bazaarvoice SAP Hybris Integration Version 2.8.1