text.skipToContent text.skipToNavigation

LMCP panel w/24-relay max capacity

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMCP series panel provides simple network capable lighting control enabling the automation of lighting functions throughout an entire facility. The HDR relays in the panel can respond directly to inputs from Digital Lighting Management (DLM) switches, occupancy sensors, daylight sensors, and input modules.
Number of Contacts 24
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Runs scheduled and photocell events autonomously
  • Easy setup via LMCT-100 handheld configuration tool
  • HDR relays include switch for manual override even when panel is powered off
  • Native BACnet communications for network control solutions
  • Compatible with Digital Lighting Management switches, sensors and input devices
  • 99 control groups accessible via handheld configuration tool
  • UL 20 listed for receptacle circuit control
  • Compatible with DLM occupancy sensors,single pole heavy duty relays
  • Includes DIN-Rail for mounting NB-Router inside the panel
  • Optional NB-CABLES provide accessory power and data connections to NB-ROUTER (sold separately)

Specifications

General Info
Color Nickel
Product Series LMCP
Type Relay Panel
Material Steel
Application Sector Commercial
Product Line Wattstopper
Country Of Origin United States
Installation Location Enclosure, Wall
Warranty Type 5-Year
Standard UL 924, cUL, BAA, TAA, OSHPD Approved OSP-0257, PEP, ISO 14025:2010, ISO 14001, ISO 14040:2006, ISO 14044:2006, RoHS 2011/65/EC
UPC Number 754182934492
Dimensions
Product Depth US 4.5 in
Product Height US 31.42 in
Product Width US 23.88 in
Additional Information
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Technical Information
Topology Free Topology
Wire Connection Type RJ-45
Compatibility LENC Enclosures
Indoor/Outdoor Indoor
Input Voltage 115/277 V, 120/347 V, 240 V
Line Frequency 60 Hz
Timer Type Event Based
Number of Relays 24
Operating Temperature 0°-60°C, 32°-140°F
Operating Temperature Max 140 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Output Voltage 24 VDC

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have a customer with LMCP8 and asked for LMPI board? I have a picture of the LMCP8 he sent Looking for some help

Asked by: Anonymous
The LMPI card is a key component within the LMCP8 panel. It functions as the panel’s clock, ensuring proper timing and communication. In addition, it supplies power to the relay driver cards and powers any connected devices that interface through CAT5 cabling. If assistance is needed in troubleshooting the LMPI card or any related components, Wattstopper Technical Support can provide direct guidance and support.
Answered by: Tier 1 Tech Support
Date published: 2026-02-10

Our system has been working great since 2017 but now the load that controls our exterior lights blinks like a bad photo cell but I can't find any photo cell.

Asked by: Lenny
In most cases, a photosensor is installed on the north side of the building, though it may not always be obvious. A few key questions we would typically ask during troubleshooting are: Can the relay for that load be engaged using the override button? Are other scheduled events in the system functioning as expected? Because the interaction between the photosensor, relays, and panel programming can be complex, we recommend reaching out to Wattstopper Technical Support. We can then walk through the setup with you and tailor a solution to resolve the issue. Please note that any programming or adjustments to the panel would require access using at least the LMCT-100-2 handheld commissioning remote.
Answered by: Tier 1 Tech Support
Date published: 2025-08-19

Some circuit on the panel don't turn on the light. What is the problem

Asked by: Gucci usa
There are several possible reasons why a circuit on the panel may not be turning on the lights. It could be due to a lack of power reaching the relay, an issue with the relay itself, another wiring-related concern, an issue with a circuit board in the panel, or potentially a programming issue. To diagnose the issue, we recommend having a qualified electrician test the circuit with a voltage meter to verify the presence of power. Additionally, contacting Wattstopper Technical Support will provide you or your electrician with expert guidance to help isolate the cause and determine the next steps for resolution.
Answered by: Tier 1 Tech Support
Date published: 2025-02-19

My LMCP48 was attached to a Niagara AX BMS via a BASRT and worked. Exterior lights on astro, interiors on schedule. The AX JACE was replaced with an N4 JACE, and the BACNet points in the panel do not seem to be responding to N4's inputs?

Asked by: Nate C
Your inquiry requires detailed technical assistance that our Tech Support team is best equipped to handle. For a comprehensive and accurate resolution, please reach out to them directly at 800-879-8585.
Answered by: Tier 1 Tech Support
Date published: 2025-02-17

Is there a calculator for determining how many devices can be connected to each of the two networked loops before overloading the board? And if so is there also a calculator for bridges once I have enough devices that would warrant me using a bridge?

Asked by: DrewS
Hello, Each Cat5 Local DLM Network port, labeled A and B, supports a maximum of 48 communicating devices. Note: that the panel itself counts as one device in each network, so this allows for a maximum of 94 possible accessory devices per panel.
Answered by: Pass & Seymour Technical Support
Date published: 2025-01-03

Can you please confirm the average and max input current (@120V) for the LMCP8 & 24 control panels?

Asked by: Eric G.
For the Wattstopper LMCP8 and LMCP24 control panels, the input current specifications at 120V are as follows: LMCP8 Control Panel: Average Input Current: Approximately 0.5A Maximum Input Current: 1.0A LMCP24 Control Panel: Average Input Current: Approximately 1.5A Maximum Input Current: 3.0A
Answered by: Pass & Seymour Technical Support
Date published: 2024-11-26

Good morning, Please looking for a site remote panel control compatible with Wattstopper LI48-240-35HD-2GS. All the site lighting is devided into 5 zone. So from post one we want to control independently each zone if needed. Thanks.

Asked by: Alfred OGOE
Thank you for your interest in our products. To find the local representative in your area, please visit the "Where to Buy" link on our website. Our representative will be able to evaluate your needs and recommend the proper products to update your system.
Answered by: Pass & Seymour Technical Support
Date published: 2024-11-04

Can wattstopper LCMP panels work with DMX lighting controls?

Asked by: Steve G
No, the LMCP Panel is not DMX capable.
Answered by: Pass & Seymour Technical Support
Date published: 2024-11-04
  • y_2026, m_5, d_7, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_13
  • loc_en_US, sid_LMCP24, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT