text.skipToContent text.skipToNavigation

SERIES II FACEPLATE (DUAL GANG), .75" DEEP

40300159-78
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 92ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Series II Double Gang Faceplate accepts a wide variety of Series II modules. This low profile plate provides six units of module space and is .75" deep.
Color Dark Gray

Features

  • Durable design: Long product life.
  • Easy front-loading for Series II modules: Quickens installations and future work.
  • Acts as termination base for Series II modules: Easy module terminations
  • .75" depth of plate: Increases space for cable storage.
  • Recessed label fields: Supports TIA/EIA 606 standard.
  • Oval mounting holes: Assists proper alignment.

Specifications

General Info
Product Line Legrand
Application Sector Commercial
Type Workstation
Standard UL Standard
Technical Information
Number of Gangs 2
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;