HDJ 6-Port Single-Gang Faceplate with Label Field
403HDJ16
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ortronics Single Gang Plastic Faceplate accepts rear loading high density jack (HDJ) modules and includes two snap-in label fields.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Textured finish hides scuffs
- Oval mounting holes: Assists proper alignment.
- compatible with all HDJ adapters and connectors, including shielded: Blends with most environments
- Low profile design: Supports TIA/EIA 606 standard.
- Recessed label fields: Recessed label fields: Supports TIA/EIA 606 standard.
- Accepts snap-in High Density Jacks (HDJ): Easily field configured.
Specifications
General Info
| Color | Fog White | ||
| Product Type | Faceplate | ||
| Material | ABS, Polycarbonate | ||
| Finish | Textured | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Clarity HDJ | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Features | Rear Loading | ||
| Wall Plate Type | Networking | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875876045 |
Dimensions
| Product Depth US | 0.31 in | ||
| Product Height US | 4.5 in | ||
| Product Width US | 2.74 in |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Compatibility | HDJ | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 1 | ||
| Number of Ports | 6 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Orientation | Vertical |
Resources
Instruction Sheet
CAD Drawings
Brochure
Supporting Document
Catalog
Product Environmental Profile
Customer CAD PDF
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where could I find the spec sheets for HDJ faceplate in black
Hello, Spec sheets can be found at https://www.legrand.us/network-infrastructure/copper/workstation-plates-and-boxes/hdj-2-port-single-gang-faceplate-with-label-field/p/403hdj12?text=403HDJ12 They will be located under the resource section.
Date published: 2026-01-21
What is the part number for the white blanks for this 4 port face plate?
Hello,
The part # for the blanks is HDJBL10-88 (package of 10)
Date published: 2025-07-14
I AM LOOKING FOR A 2 PORT 1 GANG FACEPLATE WHICH WILL HOUSE THIS JACK. OR-TJ600-43 TRACJACK C6 CLARITY568A/B
Hello, here is your part # 40300549
Date published: 2024-01-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
