Deftly Designed Cabling Solutions
Legrand Adapter Panels offer pass-through connections, front or rear-loading access, and other modular options. They also feature a compact, space-optimizing design.
Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Color
The color of the product itself
Temperature Rating
The Designated / Rated / Maximum / Range Temperature at Which the Instrument May be Used in Continuous Operation without Loss of its Basic Properties and performance
Number of Ports
The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and
Form Factor
The Size, Configuration, or Physical Arrangement of the Unit
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Connectivity Platform
A formfactor standard for compatible hardware within a connectivity system, determining what types of jacks, panels, adapters, cassettes, etc. that can be utilized within an enclosure or panel.
Product Length
The overall length of a product.
Fiber Size
The outer diameter of an optical fiber core, cladding and coating, expressing microns.
Fiber Optic Cable Type
The different types and characteristics of fiber optical cable designed for specific applications.
MATERIAL
Material of the product.
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Infinium acclAIM, Fiber Conversion Adapter Panels, 24 Fiber, BlueHDFP-AME24AC OrtronicsInfinium acclAIM Fiber Conversion Adapter PanelsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.HDJ Series 6 LC Duplex to LC Duplex Fiber Adapter Panel, 12-Fiber OS2 - BlueHD6FM-FLC2CA-00 OrtronicsInfinium HD6FM Adapter Panels offer pass through connections and rear-loading access for HDJ modular panels. 6 Pack stye module install 6 adapters at once.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.6-LC (12 fibers) multimode aqua adapters with ceramic alignment sleevesOFP-LCD12LC OrtronicsQ-Series OFP Standard Density Adapter Panels
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Q-Series OFP Adapter Panel, 6-LC Quad , 24 fiber, single-mode Blue adapters, OS2OFP-LCQ24AC OrtronicsQ-Series OFP Standard Density Adapter Panels, 6 LC Quad adapters, 24
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.High Density 6-LC Quad (24 fibers) single mode, blue adapters.HDFP-LCQ24AC OrtronicsInfinium HDFP Adapter PanelsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.HDFM Fiber Module, MTP, Aqua, Black HousingHDFM-FMTZNL-00 Ortronics
Infinium HDFM/HDJ Fiber Module
Other Options Available -
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Infinium M4 HDFP Adapter Panel, SM OS2, 6 LC, Duplex, 12F, BlueHDFP-LCD12AC OrtronicsInfinium HDFP Adapter PanelsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.6-SC-Duplex (12 fibers) single mode adapters with ceramic alignment sleevesOFP-SCD12AC OrtronicsOrtronics fiber adapter panel allows for flexibility and expansion with an industry accepted style. The adapter panel snaps in for installation and can be removed easily for future changes. The adapter panel is silkscreened for easy port identificationOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Infinium HDJ Fiber Module, LC Duplex, Aqua Adapter, Black HousingHDFM-FLC2CL-00 Ortronics
Infinium HDFM Adapters
Other Options Available -
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Q Series OFP Adapter Panel 6 ST-Duplex (12 fibers) single mode single modeOFP-STD12AC OrtronicsOrtronics fiber adapter panel allows for flexibility and expansion with an industry accepted style. The adapter panel snaps in for installation and can be removed easily for future changes. The adapter panel is silkscreened for easy port identificationOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Infinium HDFP Adapter Panel 6 SC Duplex, OS2, GreenHDFP-SCD12CC Ortronics
Infinium HDFP Adapter Panel 6 SC Duplex
Other Options Available -
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Infinium HDFP Adapter Panel BlankHDFP-BLANK OrtronicsBlank Panel for unused Enclosure Bays, Infinium M4 Encosures
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Infinium M4 HDFP Adapter Panel, 6 Keyed Front Non-Keyed Rear LC Duplex Adapters, 12 Fiber, RedHDFP-LCD12YC-D OrtronicsInfinium M4, Keyed Front Non-Keyed Rear, HDFP Adapters – For Infinium HD M4 Enclosures
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Q-Series, 16 Fiber OFP Adapter Panel, 4 LC Quad Blue, SMOFP-LCQ16AC Ortronics
Q-Series OFP Standard Density Adapter Panel, 16 Fiber
Other Options Available -
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Q-Series OFP Adapter Panel 4 LC Duplex AquaOFP-LCD08LC Ortronics
Q-Series OFP Adapter Panel 4 LC
Other Options Available -
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Infinium HD Fiber Module, Keyed Front Non-Keyed Rear LC Duplex (2 Fibers), HDJ Insert, Yellow Adapter Fog White for PanelHDFM-HLC2CC-00 Ortronics
Infinium HD Fiber Module, Keyed Front Keyed Rear LC Duplex (2 Fibers)
Other Options Available -
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Infinium HDFP MPO Adapter Panel, 6 MPO, AquaHDFP-MPA72LA Ortronics
Infinium HDFP Adapter Panels
Other Options Available -
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.6-ST multimode adapters with phosphbronze alignment sleevesOFP-STS06NB OrtronicsOrtronics fiber adapter panel allows for flexibility and expansion with an industry accepted style. The adapter panel snaps in for installation and can be removed easily for future changes. The adapter panel is silkscreened for easy port identificationOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Q-Series, OFP Adapter Panel 6-MPO 50 micron aqua feed-through adapters, type AOFP-MPA72LA OrtronicsThe Ortronics OptiMo® OFP series adapter panels are used with our popular FC Series modular fiber cabinets, offering great flexibility in structured cabling design. Front-removable adapter panels are available with LC, SC, ST, and MT-RJ adapters and feature options ideal for both single mode and multimode applications.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Infinium HDFP Adapter Panel 8 MPO, 96F, OM3/OM4, AQUAHDFP-MPA96LA Ortronics
Infinium HDFP Adapter Panels
Other Options Available -
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Q-Series OFP Adapter Panel 3-SC-Duplex Aqua adaptersOFP-SCD06LC OrtronicsOrtronics fiber adapter panel allows for flexibility and expansion with an industry accepted style. The adapter panel snaps in for installation and can be removed easily for future changes. The adapter panel is silkscreened for easy port identificationOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.HDFM Fiber Module, SC, Blue Adapter, Black HousingHDFM-FSC1CA-00 Ortronics
HDFM Fiber Adapter, SC Simplex, Black Housing
Other Options Available -
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Infinium High Density (HD) M8 HD8FP Adapter Panel, 2 LC Quad, AquaHD8FP-LCQ08LC Ortronics
HD8FP Adapters for Base-8 Applications
Other Options Available -
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Q-Series, OFP Adapter Panel, 8 MPO, AquaOFP-MPA96LA Ortronics
Q-Series, OFP Adapter Panel, 8 MPO
Other Options Available -
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.HDJ Series 6 MPO Fiber Adapter Panel, Aligned Key - Slate/GrayHD6FM-FMPZDE-00 OrtronicsHDJ Series 6 MPO Fiber Adapter Panel
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Infinium HDFP Adapter Panel, 4 ST Duplex AquaHDFP-STD08LC Ortronics
Infinium HDFP/M4 Adapter Panel, 4 ST Duplex Blue
Other Options Available -
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Q-Series OFP Adapter Panel 6-SC Simplex single modeOFP-SCS06AC OrtronicsOrtronics fiber adapter panel allows for flexibility and expansion with an industry accepted style. The adapter panel snaps in for installation and can be removed easily for future changes. The adapter panel is silkscreened for easy port identificationOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.HDFM, ST, Simplex, Recessed, Ceramic SleeveHDFM-FST1CZ-00 Ortronics
Infinium HDFM/HDJ Fiber Module, ST Simplex
Other Options Available -
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Q-Series Keyed OFP Adapter Panel 16 Fibers, VioletOFP-LCD16ZC-F Ortronics
Q-Series Keyed OFP Keyed Front Keyed Rear, Adapter Panel 16 Fibers