1 RU Q-Series Standard Density Rack-Mount Fiber Enclosure
EQ01U-CHC
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 1U Q-Series Standard Density (SD) footprint fiber enclosure system is designed to support standard density applications in building networks. The all-steel chassis enables reliable protection and management of fiber optic cable patching, splicing, and connecting. The enclosure also enables distribution of backbone cabling to active equipment, switching, or cross/interconnect horizontal area. The footprint accommodates up to 72 fibers with LC connectivity and 144 fibers with MDC per Rack Unit (RU), utilizing OFP adapter panels, LM2 pre-terminated cassettes, and M2 splice cassettes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Highly Accessible: Front and rear doors along with removable top panels give appreciable access to the enclosure when patching and dressing cables
- Simplified Installation: The rack-mount brackets feature an open-ended ear design to allow the enclosure to rest on pre-mounted screws in the rack for a one-person installation
- Versatile Installation: Compatible with OFP adapter panels, M2 pre-terminated cassettes and M2 splice cassettes - Removable Top Covers: Tool-less, 60/40 split-top design allows for easy access from above
- Removable Top Covers: Tool-less, 60/40 split-top design allows for easy access from above
- Max number of fibers per RU (SC): 36
- Max number of fibers per RU (LC): 72
- Max number of fibers per RU (12F MPO): 288
- Max number of fibers per RU (24F MPO): 576
- Cassette / Adapter panels per RU: 3
Specifications
General Info
| Color | Black | ||
| Product Type | Fiber Enclosure | ||
| Material | Steel | ||
| Finish | Matte | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | China | ||
| Features | Drawer Slide, Removable Cover | ||
| Standard | RoHS;REACH Compliant | ||
| UPC Number | 662875019954 |
Dimensions
| Product Depth US | 19.13 in | ||
| Product Height US | 1.75 in | ||
| Product Width US | 17.12 in |
Technical Information
| Capacity | 3 Adapter Panels, 3 Cassettes | ||
| Compatibility | OFP, M2, LM2 | ||
| Connectivity Footprint | Q-Series | ||
| Panel Configuration | Unloaded | ||
| Fiber Optic Cable Type | OM3, OM4, OM5 | ||
| Fiber Density | SD | ||
| Mounting | Rack Mount | ||
| Rack Units | 1 U |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Customer Drawing No.
Visio Stencil
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this model come with blank covers?
Yes, Use the OFP-BLANK .
Date published: 2025-07-21
on the 1 RU q series enclosures, what type of hardware does it come with to support fiber coming into the rear space where the fiber terminates?
Hello
If you could provide your email address we could send you the instructions for cabling on this enclosure
since we are unable to upload it on this venue.
Date published: 2024-05-09
For installation in a wall mount Cabinet with limited depth does the EQ01U-CHC LIU allow for flush mounting? is there a rack mounting bracket to allow for flush mounting? is there a fiber LIU that allows for flush mounting? please respond with solution
Bazaarvoice SAP Hybris Integration Version 2.8.1
