Our Fiber Express Ship program delivers next-day shipping for eligible fiber patch cords and trunks in partnership with our trusted distributors.
Cable Type
The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers
Features
Unique characteristics and functionality that set the product apart from others in its field.
Availability
Product is available to buy on Legrand.us
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Operating Temperature Max
Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.
Storage Temperature
Describes the temperature or range of temperatures at which a product can be safely stored or kept without damaging or altering the performance characteristics of the device.
Data Transfer Rate
The Speed at Which Data is Transferred from one Location to Another with in the Time Frame
Maximum Insertion Loss
The maximum loss in load power due to the insertion of a component or device at some point in a transmission system.
Return Loss
Refers to the loss of power in the signal returned/reflected by a discontinuity in a transmission line or optical fiber.
Simplex/Duplex
A Communications Network can Provide one-Way / Multi-Way Communication Service
Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Fiber Optic Cable Type
The different types and characteristics of fiber optical cable designed for specific applications.
Performance Level/Tier
Describes the specific variation of performance capabilities a device is designed to support.
Connector
Refers to the specific types of connections a device uses to join electrical conductors and create an electrical circuit. When you select the first desired connector, a second filter will appear listing any connectors on the opposite end of your selected connector on a device.
Single/Multimode
Describes the mode of fiber either utilized or accepted by a device to transmit or receive a fiber optic signal.
Fiber Size
The outer diameter of an optical fiber core, cladding and coating, expressing microns.
Cable Length
The Longest Dimension of Insulated Conductors
Cable Diameter
The typical outer diameter of a cable.
Bend Radius
The minimum radius a cable, cord, or wire can bend without kinking it, damaging it, or shortening its life.
Polish Type
The polish method used on the final fiber end face of a device.
Jacket Application
Describes the specific application(s) a cable's jacket is designed to be used in, such as in-wall, plenum, or riser.
Color
The color of the product itself
Connector Color
Refers to the color of a device's electrical or data connector.
Typical Insertion Loss
Refers to the most common amount of signal lost at a connection/mating point, measured in decibels (dB).
Jacket Rating
Denotes the NEC (National Electric Code) standards the outer casing/jacket surrounding a cable or cord's internal wiring and insulation is rated to.
Jacket Material
The outer material used to insulate a cord or cable's wiring.
Polarity Type
The specific configuration used to map the "transmit" and "receive" fibers within a fiber optic system.
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Warranty Type
The product warranty that accompanies the specific product.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium acclAIM Fiber Trunk Assembly, Plenum, MM OM4, 24 Fiber polarity C, 30 MeterCAMAMC63SAEMM1030M OrtronicsInfinium acclAIM Fiber Trunk Assembly, PlenumOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsacclAIM, Multi-Fiber, Round, 8 Fiber, Micro Distriburtion Interconnect Assembly, Plenum, MM OM5, Polarity C, 30 MetersCAMAMC63S5HMM1030M OrtronicsInfinium acclAIM Fiber Trunk Assembly, OM5, PlenumOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCORE MPO-12 Trunk, MPO SM Non-Pinned-MPO SM Non-Pinned, 250um uDist OFNP 3.0mm, 24 Fiber, OM4 Multimode, 30 FeetC4747B100AENNY030F OrtronicsFully configurable high-performance OM4 MPO-12 trunk with uDist OFNP cable and non-pinned connectors.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCORE MPO-12 Trunk, MPO SM Non-Pinned-MPO SM Non-Pinned, 250um uDist Interconnect OFNP 3.0mm, 12 Fiber, OM4 Multimode, 1 MeterC4747B3707EMMY001M OrtronicsFully configurable high-performance OM4 MPO-12 trunk with uDist OFNP cable and non-pinned connectors.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCORE MPO-12 Trunk, MPO SM Non-Pinned-MPO SM Non-Pinned, 250um uDist OFNP 3.0mm, 24 Fiber, OS2 Single-mode, 40 FeetC6363B100AJMMY040F OrtronicsFully configurable high-performance OS2 MPO-12 trunk with uDist OFNP cable and non-pinned connectors.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCORE MPO-12 Trunk, MPO SM Non-Pinned-MPO SM Non-Pinned, 250um uDist Interconnect OFNP 3.0mm, 12 Fiber, OS2 Single-mode, 10 MetersC6363B3707JMMY010M OrtronicsFully configurable high-performance OS2 MPO-12 trunk with uDist OFNP cable and non-pinned connectors.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLC Simplex to Blunt, 6 Fiber, 900um, Single-Mode (OS2) Splice-On Pigtail, 2 MeterPCSLC06900RB02M OrtronicsOS2 LC simplex splice-on pigtail. Factory-terminated LC end with blunt fibers for field cleaving and fusion splicing.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLC Simplex to Blunt, 6 Fiber, 900um, Multimode (OM4) Splice-On Pigtail, 2 MeterPC4LC06900RB02M OrtronicsOM4 LC simplex splice-on pigtail. Factory-terminated LC end with blunt fibers for field cleaving and fusion splicing.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections3 Meter, Micro-Distribution Pigtail to acclAIM, OM4 Multimode, Plenum Rated, 24 Single Fiber, Splice-on Pigtail, AquaC00AM0100AE0MY003M OrtronicsUDist-acclAIM, OM4, 24FOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsRollable Ribbon, acclAIM, OS2 Single-Mode, 48 Fiber, Pigtail, Plenum Rated, Yellow - 5 MeterC00AM0780EJ0M0005M OrtronicsRollable ribbon 48F pigtail, custom length OS2 for splice-on to acclAIM. Plenum-rated yellow cable for fast, high-performance fiber builds.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections32.8ft (10m) LC-SC 9/125 OS2 Duplex Single-Mode PVC Fiber Optic Cable - Green33354 QuiktronColor-code with this 9/125 micron cable for gigabit ethernet applications
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections3 Meter, Micro-Distribution Pigtail to acclAIM, OM5 Multimode, Plenum Rated, 8 Single Fiber, Splice-on Pigtail, LimeC00AM037S5H0M0003M OrtronicsUDist-acclAIM, OM5, 8F
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCORE acclAIM Trunk, Plenum, 96 Fiber, OM4, AIM-AIM, 10 MetersCAMAMC630JEMMY010M Ortronics10M, acclAIM, 96F, OM4Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCORE acclAIM Trunk, Plenum, 144 Fiber, OM4, AIM-AIM, 10 MetersCAMAMC630NEMMY010M Ortronics10M, acclAIM, 144F, OS2Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCORE acclAIM Trunk, Plenum, 144 Fiber, OS2, AIM-AIM, 100FTCAMAMC630NJMMY100F Ortronics100Ft, acclAIM, 144F, OS2Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCORE acclAIM Trunk, Plenum, 96 Fiber, OM4, AIM-AIM, 100FTCAMAMC630JEMMY100F Ortronics100Ft, OM4, OS2, OM5Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCORE acclAIM Trunk, Plenum, 96 Fiber, OM5, AIM-AIM, 30 MetersCAMAMC630JHMMY030M Ortronics30M, acclAIM, 96F, OS2Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCORE acclAIM Trunk, Plenum, 144 Fiber, OM4, AIM-AIM, 30 MetersCAMAMC630NEMMY030M Ortronics30M, acclAIM, 144F, OS2Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections3 Meter, Bare Ribbon Pigtail to acclAIM, OS2 Single-mode, Plenum Rated, 24 Single Fiber, Splice-on Pigtail, YellowC00AM020SAJ0MY003M OrtronicsRibbon-acclAIM, OM4, 24FOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Ultra LC to LC Duplex Patch Cord, 2mm, OM4, Aqua, Plenum, 2 MeterL3-0101B2EAD1002M OrtronicsInfinium Ultra Duplex Patch Cord, 2mm, OM4, Aqua, Plenum or RiserOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Core LC to LC Duplex Patch Cord, 2mm OM4 Plenum Aqua, 2 FTL1-0101B2EAD0002F OrtronicsInfinium Core Duplex Patch Cord, 2 mm, OM4, Aqua, Plenum or RiserOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Core LC to SC Duplex Patch Cord, 2mm, OS2 Yellow, Plenum , 3 FTL1-0102B2JYD0003F OrtronicsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Core LC to SC Duplex Patch Cord, 2mm, OM4 Aqua, Plenum , 1 MeterL1-0102B2EAD0001M OrtronicsInfiniumLC to SC Duplex Patch CordsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Core LC to LC Duplex Patch Cord 2mm OS2 Plenum Yellow, 2 FTL1-0101B2JYD0002F OrtronicsInfinium CoreDuplex Patch Cord 2mm OS2, Riser or Plenum, YellowOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Quantum, LC to LC Duplex Patch Cord, 2mm OS2 SM, Yellow, Plenum, 3 FTL4-3535B2OYD1003F OrtronicsInfinium LC to LC Duplex Patch Cords, 2 mm, OS2 Plenum.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Ultra LC to SC Duplex Patch Cord, 2mm, OM4, Aqua, Plenum, 2 MeterL3-0102B2EAD1002M OrtronicsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Ultra, LC to LC Duplex Patch Cord, 2mm OS2 SM, Yellow, Plenum , 10 FTL3-0101B2JYD1010F OrtronicsInfinium Ultra Duplex Patch Cords, 2mm, OS2 Yellow, Plenum or RiserOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Ultra LC to SC Duplex Patch Cord, 2mm, OS2 Yellow, Plenum , 3 FTL3-0102B2JYD1003F OrtronicsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Ultra LC to LC Reconfigurable Uniboot Patch Cord, 2mm, OM4, Aqua, Plenum, 5 MeterL3-8080B2EAB1005M OrtronicsInfinium Ultra, LC Uniboot Multimode Patch Cable AssembliesOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsacclAIM, Multi-Fiber, Round, 8 Fiber, Micro Distriburtion Interconnect Assembly, Plenum, SM OS2, Polarity C, 25 MetersCAMAMC37S5JMM1025M OrtronicsInfinium acclAIM Fiber Trunk Assembly, PlenumOther Options Available