The DIN Lighting Relay Station is designed to control non-dimmable lighting and switchable loads and provides eight isolated latching relay outputs. The RS8-L-DIN accepts voltage from 0 to 277 Volts and up to 10 Amps at each load. The relays are single-pole, single throw, offering a set of eight latching contacts. This station may also be used as a low-Voltage relay station. Actuator buttons allow the connected relays to be manually toggled. Relays latch in place retaining its last state in case of a power interrupt.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The DIN Lighting Relay Station is designed to control non-dimmable lighting and switchable loads and provides eight isolated latching relay outputs. The RS8-L-DIN accepts voltage from 0 to 277 Volts and up to 10 Amps at each load. The relays are single-pole, single throw, offering a set of eight latching contacts. This station may also be used as a low-Voltage relay station. Actuator buttons allow the connected relays to be manually toggled. Relays latch in place retaining its last state in case of a power interrupt.
- All relays are rated for lighting type loads
- Provides a single integration point for up to eight relay channels
- Allows effortless control of devices such as lighting loads, draperies, pumps, garage doors, lifts, screens, pool covers, sprinklers, security systems, and much more
Specifications
General Info
| Product Type | Relay | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Vantage | ||
| Country Of Origin | China | ||
| Installation Location | Enclosure | ||
| Warranty Type | 5-Year | ||
| UPC Number | 804428050704 |
Dimensions
| Product Height US | 11.5 in | ||
| Product Length US | 18.5 in | ||
| Product Width US | 15.0 in | ||
| Product Weight US | 22.42 lb |
Technical Information
| Seismic Tested | No | ||
| Compatibility | InFusion | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | DIN Rail | ||
| Operating Temperature | 0°-40°C, 32°-104°F | ||
| Operating Temperature Max | 104 °F | ||
| Operating Temperature Min | 32 °F |
Resources (3)
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
RS8-L-DIN lighting relay 08chanel 10AM how much the price?
Is there any way to make a firmware/factory firware update to this unit?
Bazaarvoice SAP Hybris Integration Version 2.8.1
