text.skipToContent text.skipToNavigation

Equinox 41 LCD Touchscreen

EQ41TB-TI Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Effective June 15, 2026, this product has been discontinued and replaced by VC-TS43-TI.

With its modern on-wall presence, the Equinox 41 functions as a graphical user interface to the Vantage system and provides a personalized dashboard for multi-system control. Once configured, widgets can easily be edited on the device itself. In addition, individualized profiles can be created based on time of day, location, function, or individual. The Equinox 41 touchscreen and Equinox App are compatible with CoolAutomation which enables Vantage to fully control the Universal HVAC Interface Point making it easy to integrate most HVAC system brands into the Vantage InFusion System.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Features a 4.3”” LCD panel with projected capacitive touch interface
  • Simple, intuitive graphical user interface for multi-system control
  • Always on multi-system interface that shows scenes widget status via on-screen widget
  • Ambient light sensor for auto day/night backlighting
  • Active IR sensors for approach on and auto sleep modes
  • Tap, swipe, press, and hold to navigate

Specifications

General Info
Color Titanium
Product Type Touchscreen Interface
Material Zinc
Application Sector Residential
Product Line Vantage
Country Of Origin China
Features LCD Screen
Wall Plate Included No
Switch Type Touch
Warranty Type 3-Year
UPC Number 804428058045
Works With InFusion
Dimensions
Product Height US 2.75 in
Product Length US 6.25 in
Product Width US 4.5 in
Product Weight US 1.0 lb
Technical Information
Connection Location Back Only
Requires Neutral Wire No
Seismic Tested No
Wire Connection Type RJ-45
Indoor/Outdoor Indoor
Mounting Type Box
Number of Gangs 1
Operating Temperature 32°-95°F
Sensor Type Daylight, Proximity
Voltage 12 VDC

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

EQ41TB-TI keeps turning off the lights and turning off its self.

Asked by: Cheryl LaRocco
  • y_2026, m_10, d_15, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_EQ41TB-TI, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT