text.skipToContent text.skipToNavigation

Cable Snap Clip,, 1/16''-3/16'' Flange,, 0.5''-0.718'' OD - Box of 100 [F002102]

F002102 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Type Fasteners
Finish Electrozinc
Application Sector Commercial
Product Line Cablofil
Country Of Origin China
Dimensions
Product Depth US 7.0 in
Product Height US 3.0 in
Product Volume US 0.052 cu ft
Product Width US 4.25 in
Product Weight US 2.0 lb

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;