The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Horizontal Tees | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388450998 |
Dimensions
| Product Depth US | 67.0 in | ||
| Product Height US | 6.0 in | ||
| Product Volume US | 12.33 cu ft | ||
| Product Width US | 53.0 in | ||
| Product Weight US | 74.086 lb | ||
| Tray Height | 6 in | ||
| Radius | 24 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAH2G1 | adorne Collection
Creates a robust, dedicated network for the adorne with Netatmo solution.
$182.93
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BK20GB306 | Wiremold
3' Plugmold Multioutlet System with 6 single outlets
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFP-LCD16YC-D | Ortronics
Q-Series Keyed OFP Adapter Panels, 16 Fiber, Keyed Front, Non-Keyed Rear
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASTH1532G2 | adorne Collection
Turn lights on or off with an intuitive touchscreen switch.
$93.51
