text.skipToContent text.skipToNavigation

Discontinued - ECB-KEY Replacement Keys

ECB-KEY Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 38ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Replacement or additional keys for the lock sets. All keys are the same for all boxes.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replacement or additional keys for the lock sets. All keys are the same for all boxes.

Specifications

General Info
Type Floor Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
Construction Unassembled
Standard cETLus Listed Information Technology Equipment, Meets Article 300.22(C) of the NEC
UPC Number 786776183351
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;