Discontinued - ECB2S-CR Evolution Series Ceiling Box with Dry Contact Controlled Receptacles and Fan
ECB2S-CR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Fully finished enclosure designed to manage and store A/V equipment in an air handling plenum space above a false ceiling. Equipped with dry contact controlled receptacles that can be switched off when not in use and has a built-in fan to keep the temperature of the equipment cool.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776183214 | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Application Sector | Commercial | ||
Standard | cETLus Listed Information Technology Equipment, Meets Article 300.22(C) of the NEC | ||
Type | Floor Box |
Dimensions
Cubic Capacity | 20.25 cu in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Cable Entry | Knockouts | ||
Number of Outlets | 6 |
Resources
Installation Instructions
Guide Form Specifications
Cutsheet
Brochure
CAD Drawings
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1