
Discontinued - Furniture Power, Outlet, Magnesium
AD1-R-M
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by AD1-RE-M
Easily add power and charging to furniture. 1 tamper-resistant outlet in a white finish. Wall plate sold separately.View our FAQ page to learn more.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Magnesium | ||
Type | Furniture Power Center | ||
Application Sector | Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Replaced by Part Number | AD1-RE-M | ||
UPC Number | 786776188721 |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | 101999165LAX-001 |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1