
Discontinued - Hardwire Starter Cable
WSMPHWSC72
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
72'', multi-circuit, black starter cable with cover with 12'' leads on one end and a female connector on the other.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Steel | ||
Standard | UL Listed Manufactured Wiring Systems: File E1105 Guide QQVX CSA Certified File 257563 | ||
UPC Number | 786776178722 |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Number of Outlets | 0 |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1