Discontinued - Hardware Kit, 30A L ** Bracket **011122**
30A-MK2
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Increase your IT closet’s potential with a Wiremold Registered Power Commander Registered Power Distribution Unit (PDU). The dual circuit design allows you to safely draw a total of 30 or 40 Amps per unit, doubling your capacity from the 15A and 20A models. Among the first in the industry to meet the new UL60950-1 1st Edition and ITE standards, the Power Commander PDU features UL489 Listed breakers to increase the safety and reliability of distributed power. Upgrade to units containing embedded or remote ammeters to maximize current draw and locally monitor current fluctuations. Designed to support your valuable IT equipment used in cabinets and enclosures, the Power Commander PDU is the ideal solution to everexpanding power needs in a confined space.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | PIOC | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | Not UL listed | ||
| UPC Number | 786776098563 |
Dimensions
| Product Weight US | 1.25 lb |
Technical Information
| Amperage | 30 A | ||
| Environmental Conditions | Dry interior locations | ||
| Indoor/Outdoor | Indoor | ||
| Location Rating | Dry | ||
| Mounting Type | Screw-on Mount |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
