text.skipToContent text.skipToNavigation

RACKMOUNT, 19IN BLACK W/6 5-15R 15A CB, SW, 25FT CORD W/

J60B0B90-25 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold CabinetMATE Power Strip Units bring power safely and conveniently to wherever you need it. These power strips are ideal for use in a wide variety of settings, including relay racks and cabinets, laboratories, workshops, classrooms, offices and home media and entertainment centers. These heavy-duty power strips are ready to protect your valuable electronics giving you peace of mind.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Six front 20A outlets, 6' (1.8m) cord. Receptacle center-to-center 1 1/2'' (38mm).

Specifications

General Info
Type PIOC
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Number of Receptacles 6
Receptacle Type Simplex
Dimensions
Product Depth US 2.57 in
Product Length US 19.0 in
Product Width US 1.75 in
Product Weight US 3.0 lb
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Enclosure Type Steel
Mounting Type Rack Mounting
Phase Single
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;