





Finish
Brushed
Material
Stainless Steel
1-2 Weeks
Added to Your Shopping Cart
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?
Specifications
General Info
UPC Number | 786564104230 | ||
Countries Of Origin | United States | ||
Product Line | Wiremold |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes | ||
cULus ListingNumber | E2961 |
Buy American Act Compliance
NAFTA | Yes |