25DTC Series Blank Steel Poles
25DTC-412BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Two-compartment pole. Nominal material thickness .040" (1.0mm). Ivory, white, black or gray boot base. Furnished unwired without outlets. Mounting hardware, entrance end plate and ceiling trim plates furnished
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easy to install. Bring power, data, and A/V services into open space environments quickly & easily. Reduces costs for moves adds and changes.
- Relocatable. Ready for service in 30 minutes or less. Can be quickly reconfigured or relocated as work space uses and service needs change.
- Dual-channel. Allows a single drop point for access to multiple services.
- Wide selection of standard options. Stocked in a variety of materials, finishes, and heights.
- Multiple color options. Available in four aesthetic colors: white, black, ivory, and gray.
- Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless,aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.
- Pole extenders combine quick installation with easy job-site handling. Snap together 5' sections to create a pole or extend the length of your existing 25TP series pole.
- Custom capabilities. Modify receptacle type and location, change color finish, alter pole heights, add fixture whips and more.
- New extenders accommodate a variety of ceiling heights, can ship UPS or air freight for quick & reliable delivery.
Specifications
General Info
| Color | Black | ||
| Type | Pole | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | 25DTC Series, Tele-Power | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed, Multioutlet Assemblies: File E15191, E178348 | ||
| UPC Number | 786776193114 |
Dimensions
| Product Length US | 149.0 in | ||
| Product Width US | 2.312 in | ||
| Product Weight US | 23.0 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E15191 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cutout | 2A, A/V, Data, Keystone | ||
| Number of Channels | 2 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
BIM Models
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hello. Do you have a product that can connect 14 data ports (keystone modular jacks) to a single tele-power pole? If so, could you please send me the model number of the product and the accessory model number?
Hello. The 25DTC-CVR communication connectivity cover accommodates up to six keystone jacks. There are two of those covers already on the 25DTC-4 blank Tele-Power Pole, so you would only need to get one additional 25DTC-CVR with that pole to fit all (14) keystone data jacks. Thanks!
Date published: 2025-12-08
The architect is asking for 25DTC power poles in a grocery store with data and power. He specified the TPB gasketed box at the top of each pole. I do not see that box listed with the divider in your cut sheets is it available?
Hi,
Part number TPB still shows valid to be ordered.
Thanks,
Date published: 2025-04-10
What is the current lead time/procurement time on this item ?
Hello,
25DTC-4 is currently stocked in our South Carolina and California warehouses.
Please note that all stock is subject to prior sale.
Date published: 2025-02-17
Hi Is there a connector to connect 2 25DTC-4 poles? Thanks
Hi,
No there is not. If you need any additional information, please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2.
Thanks,
Date published: 2025-05-20
Do the 25DTC-4 blank comes in a single channel if not which one do, need one channel for data drops
Hello. The 25DTC-4 is a two-channel pole. For a single-channel pole for data only, you can use the 30TC-2 blank steel pole. Thanks!
Date published: 2024-05-17
We are using 25DTC-412 but there are two circuits assigned to one power pole but there is no space for two receptacles to be installed in the space provided in the same power pole. What are my options for installing a 2nd receptacle?
Hi,
The only add on plate we have for those poles would have 3 duplex receptacle openings. Part number 25DTP-B. They would also need an additional 2 mounting brackets. Part number 2507C. They can either install 3 duplex receptacles, or install just 2 and find a blanking unit to blank off the third opening that they may not want to use.
Thanks,
Date published: 2024-04-17
My contractors are using a 25DTC-412 and ask this question: "There are two circuits assigned to one power pole but there is no space for two receptacles to be installed in the space provided in the same power pole. See attached images."
Hi,
The only add on plate we have for those poles would have 3 duplex receptacle openings. Part number AMDTP-B. They would also need an additional 2 mounting brackets. Part number 2507C. They can either install 3 duplex receptacles, or install just 2 and find a blanking unit to blank off the third opening that they may not want to use.
Thanks,
Date published: 2024-04-17
I HAVE A 25DTC-4 BLANK STEEL POWER POLE. NEED TO ADD (6) DUPLEX RECEPS AND (12) CAT 6 DATA PORTS. I AM THINKING I CAN USE (2) 25DTP-B FOR THE POWER BUT NOT SURE WHAT TO USE FOR THE DATA. ANY SUGGESTIONS?
Hello Dan,
25DTP-B add-on plate is designed to add one additional duplex to an existing 25DTP-4 pole which comes with two duplex receptacles.
Using the '25' series pole for six duplexes is considered a custom factory wired option.
Using the 30TC-4V pole, (6) 30TP-B add-on duplex covers can be added to accommodate six duplexes.
If you'd like to discuss your application in further detail please call us direct at 1-844-957-3783.
Thank you,
Date published: 2023-09-19
Bazaarvoice SAP Hybris Integration Version 2.8.1




