text.skipToContent text.skipToNavigation

4-Inch Square Box Cover

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

4 Inch Square Flat Blank Cover 50 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wide range of rectangular and round covers.
  • Baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.
  • Kits available for combining fixtures, lamp covers, and accessories.

Specifications

General Info
Color Gray
Type Cover Plate
Material Thermoplastic
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Features Corrosion Resistant, Cover
Standard UL listed
Cover Type Flat
Cover Shape Square
UPC Number 785007179125
Dimensions
Product Height US 4.25 in
Product Length US 4.25 in
Product Width US 4.25 in
Product Weight US 0.081 lb
Technical Information
Box Cover Position Vertical
Indoor/Outdoor Indoor
Mounting Type Box Mounted
Number of Gangs 2
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;