GFCI and AFCI Outlets
Whether the job calls for receptacles, combination devices, portable, tamper-resistant, weather-resistant, hospital grade or specification grade – we have a reliable GFCI or AFCI product for you.
Explore Legrand’s full offering of AFCI and dual AFCI/GFCI outlets.
Brand
Choose from one of Legrand's brands.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Availability
Product is available to buy on Legrand.us
Outlet Type
Describes the unique qualities or characteristics of an electrical outlet that make it better suited to different uses. The listed qualities may give the outlet improved safety performance, increased efficiency, or additional functionality.
Color
The color of the product itself
Features
Unique characteristics and functionality that set the product apart from others in its field.
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Wire Connection Type
Describes the method used to connect wires to the device, such as screw terminals, push-in connectors, or lead wires.
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Product Depth
The overall depth of a product.
Product Height
The overall height of a product.
Product Width
The overall width of the product.
Warranty Type
The product warranty that accompanies the specific product.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selectionsradiant® Dead Front 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, White2087W radiant CollectionDead front GFCI receptacle self-tests every 3 seconds for superior ground fault protection.$30.60In Stock